SLVS037O September 1989 – December 2020 TL7702B , TL7705B , TL7733B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage(2), VCC | 20 | V | ||
Input voltage, VI | RESIN | –0.3 | 20 | V |
SENSE | –0.3 | 20 | ||
High-level output current, IOH (RESET) | –30 | mA | ||
Low-level output current, IOL ( RESET) | 30 | mA | ||
Operating virtual junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |