SLVS037O September 1989 – December 2020 TL7702B , TL7705B , TL7733B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 11-1 shows an example layout for the TL7705B device. As the RESET and RESET pins are open collector outputs, place pullup and pulldown resistors on the RESET and RESET pins respectively. A capacitor must be placed on the REF pin to stabilize the reference. This can help to prevent false triggering if noise couples into the reference.