Refer to the PDF data sheet for device specific package drawings
The TL77xxA family of integrated-circuit supply-voltage supervisors is designed specifically for use as reset controllers in microcomputer and microprocessor systems. The supply-voltage supervisor monitors the supply for undervoltage conditions at the SENSE input. During power up, the RESET output becomes active (low) when VCC attains a value approaching 3.6 V. At this point (assuming that SENSE is above VIT+), the delay timer function activates a time delay, after which outputs RESET and RESET go inactive (high and low, respectively). When an undervoltage condition occurs during normal operation, RESET and RESET go active.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TL77xxA | SOIC (8) | 4.90 mm × 3.91 mm |
PDIP (8) | 9.81 mm × 6.35 mm | |
TL7705A | SO (8) | 6.20 mm × 5.30 mm |
Changes from J Revision (January 2015) to K Revision
Changes from I Revision (July 2009) to J Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CT | 3 | I/O | External timing-capacitor pin |
GND | 4 | — | Device ground |
REF | 1 | O | Voltage reference output |
RESET | 6 | O | Supervisor reset signal output |
RESET | 5 | O | Supervisor reset signal output (inverted) |
RESIN | 2 | I | Reset input |
SENSE | 7 | I | Sense input |
VCC | 8 | — | Power Supply |