SLVS028K April 1983 – September 2016 TL7702A , TL7705A , TL7709A , TL7712A , TL7715A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
This application shows the initialization circuit diagrams for a microprocessor system with supply voltage Vcc = 5 V. The external components required are the decoupling capacitor Cref for the reference voltage and the timing capacitor CT. The outputs of the TL77xxA are open collector outputs. In Figure 8 therefore a pull-up resistor is shown at the RESET output to ensure the correct HIGH level.