SBAS980B June 2019 – June 2020 TLA2518
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUTS | ||||||
| CSH | Sampling capacitance | 12 | pF | |||
| DC PERFORMANCE | ||||||
| Resolution | No missing codes | 12 | bits | |||
| DNL | Differential nonlinearity | ±0.5 | LSB | |||
| INL | Integral nonlinearity | ±0.5 | LSB | |||
| V(OS) | Input offset error | Post offset calibration | ±0.5 | LSB | ||
| Input offset thermal drift | Post offset calibration | ±1 | ppm/°C | |||
| GE | Gain error | ±0.05 | %FSR | |||
| Gain error thermal drift | ±1 | ppm/°C | ||||
| AC PERFORMANCE | ||||||
| SINAD | Signal-to-noise + distortion ratio | AVDD = 5 V, fIN = 2 kHz | 72.9 | dB | ||
| AVDD = 3 V, fIN = 2 kHz | 72.7 | |||||
| SNR | Signal to noise ratio | AVDD = 5 V, fIN = 2 kHz | 73.1 | dB | ||
| AVDD = 3 V, fIN = 2 kHz | 72.8 | |||||
| DECAP Pin | ||||||
| Decoupling capacitor on DECAP pin | 0.22 | 1 | 4.7 | µF | ||
| SPI INTERFACE (CS, SCLK, SDI, SDO) | ||||||
| VIH | Input high logic level | 0.7 x DVDD | 5.5 | V | ||
| VIL | Input low logic level | –0.3 | 0.3 x DVDD | V | ||
| VOH | Output high logic level | Source current = 2 mA,
DVDD > 2 V |
0.8 x DVDD | DVDD | V | |
| Source current = 2 mA,
DVDD ≤ 2 V |
0.7 x DVDD | DVDD | ||||
| VOL | Output low logic level | Sink current = 2 mA, DVDD > 2 V | 0 | 0.4 | V | |
| Sink current = 2 mA, DVDD ≤ 2 V | 0 | 0.2 x DVDD | ||||
| GPIOs | ||||||
| VIH | Input high logic level | 0.7 x AVDD | AVDD + 0.3 | V | ||
| VIL | Input low logic level | –0.3 | 0.3 x AVDD | V | ||
| VOH | Output high logic level | GPO_DRIVE_CFG = push-pull, ISOURCE = 2 mA | 0.8 x AVDD | AVDD | V | |
| VOL | Output low logic level | ISINK = 2 mA | 0 | 0.2 x AVDD | V | |
| IOH | Output high source current | VOH > 0.7 x AVDD | 5 | mA | ||
| IOL | Output low sink current | VOL < 0.3 x AVDD | 5 | mA | ||
| POWER-SUPPLY CURRENTS | ||||||
| IAVDD | Analog supply current | Full throughput, AVDD = 5 V | 495 | 540 | µA | |
| Full throughput, AVDD = 3 V | 455 | 500 | ||||
| No conversion, AVDD = 5 V | 7 | 15 | ||||