7.6.10 GPI_VALUE Register (Address = 0xD) [reset = 0x0]
GPI_VALUE is shown in Figure 42 and described in Table 22.
Return to the Summary Table.
Figure 42. GPI_VALUE Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
GPI_VALUE[7:0] |
R-0b |
|
Table 22. GPI_VALUE Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
GPI_VALUE[7:0] |
R |
0b |
Readback the logic level on digital input.
0b = Digital input is at logic 0.
1b = Digital input is at logic 1.
|