7.6.8 GPO_DRIVE_CFG Register (Address = 0x9) [reset = 0x0]
GPO_DRIVE_CFG is shown in Figure 40 and described in Table 20.
Return to the Summary Table.
Figure 40. GPO_DRIVE_CFG Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
GPO_DRIVE_CFG[7:0] |
R/W-0b |
|
Table 20. GPO_DRIVE_CFG Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
GPO_DRIVE_CFG[7:0] |
R/W |
0b |
Configure digital outputs GPO7 through GPO0 as open-drain or push-pull output.
0b = Digital output is open-drain. Connect external pullup.
1b = Digital output is push-pull.
|