SBAS961A May 2019 – April 2020 TLA2528
PRODUCTION DATA.
MODE(2) | UNIT | |||||
---|---|---|---|---|---|---|
STANDARD, FAST, AND
FAST MODE PLUS |
HIGH SPEED MODE | |||||
MIN | MAX | MIN | MAX | |||
fSCL | SCL clock frequency(1) | 1 | 3.4 | MHz | ||
tSUSTA | START condition setup time for repeated start | 260 | 160 | ns | ||
tHDSTA | Start condition hold time | 260 | 160 | ns | ||
tLOW | Clock low period | 500 | 160 | ns | ||
tHIGH | Clock high period | 260 | 60 | ns | ||
tSUDAT | Data in setup time | 50 | 10 | ns | ||
tHDDAT | Data in hold time | 0 | 0 | ns | ||
tR | SCL rise time | 120 | 80 | ns | ||
tF | SCL fall time | 120 | 80 | ns | ||
tSUSTO | STOP condition hold time | 260 | 60 | ns | ||
tBUF | Bus free time before new transmission | 500 | 300 | ns |