SNVSCR4 July 2024 TLA431
ADVANCE INFORMATION
For this design example, use the parameters listed in Table 9-2 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 0V to 5V |
Input Resistance | 10kΩ |
Supply Voltage | 24V |
Cathode Current (Ik) | 5mA |
Output Voltage Level | 2V – VSUP |
Logic Input Thresholds VIH/VIL | VL |