SGLS007G February 2003 – August 2022 TLC2272-Q1 , TLC2272A-Q1 , TLC2274-Q1 , TLC2274A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | TLC2274-Q1 | TA = 25°C | 300 | 2500 | µV | |
TLC2274A-Q1 | 300 | 950 | ||||||
TLC2274-Q1 | Full Range(1) | 3000 | ||||||
TLC2274A-Q1 | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift(2) | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | TA = 25°C | 0.5 | 60 | pA | ||
Full Range(1) | 800 | |||||||
IIB | Input bias current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | TA = 25°C | 1 | 60 | pA | ||
Full Range(1) | 800 | |||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –0.3 | 2.5 | 4 | V | |
Full Range(1) | 0 | 2.5 | 3.5 | |||||
VOH | High-level output voltage | IOH = −20 μA | 4.99 | V | ||||
IOH = −200 μA | TA = 25°C | 4.85 | 4.93 | |||||
Full Range(1) | 4.85 | |||||||
IOH = −1 mA | TA = 25°C | 4.25 | 4.65 | |||||
Full Range(1) | 4.25 | |||||||
VOL | Low-level output voltage | VIC = 2.5 V | IOL = 50 μA | 0.01 | V | |||
IOL = 500 μA | TA = 25°C | 0.09 | 0.15 | |||||
Full Range(1) | 0.15 | |||||||
IOL = 5 mA | TA = 25°C | 0.9 | 1.5 | |||||
Full Range(1) | 1.5 | |||||||
AVD | Large-signal differential voltage amplification | VIC = 2.5 V, VO = 1 V to 4 V | RL = 10 kΩ(3) | TA = 25°C | 10 | 35 | V/mV | |
Full Range(1) | 10 | |||||||
RL = 1 MΩ(3) | 175 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 140 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = 0 V to 2.7 V, VO = 2.5 V, RS = 50 Ω | TA = 25°C | 70 | 75 | dB | ||
Full Range(1) | 70 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) | VDD = 4.4 V to 16 V, VIC = VDD / 2, no load | TA = 25°C | 80 | 95 | dB | ||
Full Range(1) | 80 | |||||||
IDD | Supply current | VO = 2.5 V, no load | TA = 25°C | 4.4 | 6 | mA | ||
Full Range(1) | 6 | |||||||
SR | Slew rate at unity gain | VO = 0.5 V to 2.5 V, RL = 10 kΩ(3), CL = 100 pF(3) | TA = 25°C | 2.3 | 3.6 | V/µs | ||
Full Range(1) | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage | f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = 0.5 V to 2.5 V, f = 20 kHz, RL = 10 kΩ(3) | AV = 1 | 0.0013% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ(3), CL = 100 pF(3) | 2.18 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 2 V, AV = 1, RL = 10 kΩ(3), CL = 100 pF(3) | 1 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ(3), Step = 0.5 V to 2.5 V, CL = 100 pF(3) | To 0.1% | 1.5 | µs | |||
To 0.01% | 2.6 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ(3), CL = 100 pF(3) | 50° | |||||
Gain margin | RL = 10 kΩ(3), CL = 100 pF(3) | 10 | dB |