The TLC2272 and TLC2274 are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC227x family offers 2 MHz of bandwidth and 3 V/μs of slew rate for higher-speed applications. These devices offer comparable AC performance while having better noise, input offset voltage, and power dissipation than existing CMOS operational amplifiers. The TLC227x has a noise voltage of 9 nV/√Hz, two times lower than competitive solutions.
The TLC227x family of devices, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources such as piezoelectric transducers. Because of the micropower dissipation levels, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature, with single- or split-supplies, makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLC227xA family is available with a maximum input offset voltage of 950 μV. This family is fully characterized at 5 V and ±5 V.
The TLC227x also make great upgrades to the TLC27x in standard designs. They offer increased output dynamic range, lower noise voltage, and lower input offset voltage. This enhanced feature set allows them to be used in a wider range of applications. For applications that require higher output drive and wider input voltage range, see the TLV2432 and TLV2442 devices.
If the design requires single amplifiers, see the TLV2211, TLV2221 and TLV2231 family. These devices are single rail-to-rail operational amplifiers in the SOT-23 package. Their small size and low power consumption make them ideal for high density, battery-powered equipment.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLC2272 | TSSOP (8) | 4.40 mm × 3.00 mm |
SOIC (8) | 3.91 mm × 4.90 mm | |
SO (8) | 5.30 mm × 6.20 mm | |
PDIP (8) | 6.35 mm × 9.81 mm | |
TLC2274 | TSSOP (14) | 4.40 mm × 5.00 mm |
SOIC (14) | 3.91 mm × 8.65 mm | |
SO (14) | 5.30 mm × 10.30 mm | |
PDIP (14) | 6.35 mm × 19.30 mm |
Changes from G Revision (May 2004) to H Revision
PIN | I/O | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | NO. | ||||||
TLC2272 | TLC2274 | ||||||
D, JG, P, or PW | FK | U | D, J, N, PW, or W | FK | |||
1IN+ | 3 | 7 | 4 | 3 | 4 | I | Non-inverting input, Channel 1 |
1IN- | 2 | 5 | 3 | 2 | 3 | I | Inverting input, Channel 1 |
1OUT | 1 | 2 | 2 | 1 | 2 | O | Output, Channel 1 |
2IN+ | 5 | 12 | 6 | 5 | 8 | I | Non-inverting input, Channel 2 |
2IN- | 6 | 15 | 7 | 6 | 9 | I | Inverting input, Channel 2 |
2OUT | 7 | 17 | 8 | 7 | 10 | O | Output, Channel 2 |
3IN+ | — | — | — | 10 | 14 | I | Non-inverting input, Channel 3 |
3IN- | — | — | — | 9 | 13 | I | Inverting input, Channel 3 |
3OUT | — | — | — | 8 | 12 | O | Output, Channel 3 |
4IN+ | — | — | — | 12 | 18 | I | Non-inverting input, Channel 4 |
4IN- | — | — | — | 13 | 19 | I | Inverting input, Channel 4 |
4OUT | — | — | — | 14 | 20 | O | Output, Channel 4 |
VDD+ | 8 | 20 | 9 | 4 | 6 | — | Positive (highest) supply |
VDD– | — | — | — | 11 | 16 | — | Negative (lowest) supply |
VDD–/GND | 4 | 10 | 5 | — | — | — | Negative (lowest) supply |
NC | — | 1, 3, 4, 6, 8, 9, 11, 13, 14, 16, 18, 19 | 1, 10 | — | 1, 5, 7, 11, 15, 17 | — | No Connection |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VDD+(2) | 8 | V | ||
VDD-(2) | –8 | V | ||
Differential input voltage, VID(3) | ±16 | V | ||
Input voltage, VI(any input)(2) | VDD− − 0.3 | VDD+ | V | |
Input current, II (any input) | ±5 | mA | ||
Output current, IO | ±50 | mA | ||
Total current into VDD+ | ±50 | mA | ||
Total current out of VDD– | ±50 | mA | ||
Duration of short-circuit current at (or below) 25°C(4) | Unlimited | |||
Operating free-air temperature range, TA | C level parts | 0 | 70 | °C |
I, Q level parts | –40 | 125 | ||
M level parts | –55 | 125 | ||
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | D, N, P or PW package | 260 | °C | |
Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds | J or U package | 300 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | Q-grade and M-grade devices in D and PW packages | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | Q-grade and M-grade devices in D and PW packages | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD± | Supply voltage | C LEVEL PARTS | ±2.2 | ±8 | V |
I LEVEL PARTS | ±2.2 | ±8 | |||
Q LEVEL PARTS | ±2.2 | ±8 | |||
M LEVEL PARTS | ±2.2 | ±8 | |||
VI | Input voltage | C LEVEL PARTS | VDD− | VDD+ −1.5 | V |
I LEVEL PARTS | VDD− | VDD+ −1.5 | |||
Q LEVEL PARTS | VDD− | VDD+ −1.5 | |||
M LEVEL PARTS | VDD− | VDD+ −1.5 | |||
VIC | Common-mode input voltage | C LEVEL PARTS | VDD− | VDD+ −1.5 | V |
I LEVEL PARTS | VDD− | VDD+ −1.5 | |||
Q LEVEL PARTS | VDD− | VDD+ −1.5 | |||
M LEVEL PARTS | VDD− | VDD+ −1.5 | |||
TA | Operating free-air temperature | C LEVEL PARTS | 0 | 70 | °C |
I LEVEL PARTS | –40 | 125 | |||
Q LEVEL PARTS | –40 | 125 | |||
M LEVEL PARTS | –55 | 125 |
THERMAL METRIC(1) | TLC2272 | TLC2274 | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
D (SOIC) |
P (PDIP) |
PW (TSSOP) |
FK (LCCC) |
U (CFP) |
D (SOIC) |
N (PDIP) |
PW (TSSOP) |
FK (LCCC) |
J (CDIP) |
|||
8-PIN | 8-PIN | 8-PIN | 20-PIN | 10-PIN | 14-PIN | 14-PIN | 14-PIN | 20-PIN | 14-PIN | |||
RθJA | Junction-to-ambient thermal resistance (2)(3) | 115.6 | 58.5 | 175.8 | — | — | 83.8 | — | 111.6 | — | — | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance (2)(3) | 61.8 | 48.3 | 58.8 | 18 | 121.3 | 43.2 | 34 | 41.2 | 16 | 16.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 55.9 | 35.6 | 104.3 | — | — | 38.4 | — | 54.7 | — | — | °C/W |
ψJT | Junction-to-top characterization parameter | 14.3 | 25.9 | 5.9 | — | — | 9.4 | — | 3.9 | — | — | °C/W |
ψJB | Junction-to-board characterization parameter | 55.4 | 35.5 | 102.6 | — | — | 38.1 | — | 53.9 | — | — | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | — | 8.68 | — | — | — | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
TLC2272 | TA = 25°C | 300 | 2500 | µV | |
TLC2272A | 300 | 950 | ||||||
TLC2272 | Full Range(1) | 3000 | ||||||
TLC2272A | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage |
VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift(3) | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 0.5 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
IIB | Input bias current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 1 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –0.3 | 2.5 | 4 | V | |
Full Range(1) | 0 | 2.5 | 3.5 | |||||
VOH | High-level output voltage | IOH = −20 μA | 4.99 | V | ||||
IOH = −200 μA | TA = 25°C | 4.85 | 4.93 | |||||
Full Range(1) | 4.85 | |||||||
IOH = −1 mA | TA = 25°C | 4.25 | 4.65 | |||||
Full Range(1) | 4.25 | |||||||
VOL | Low-level output voltage | VIC = 2.5 V | IOL = 50 μA | 0.01 | V | |||
IOL = 500 μA | TA = 25°C | 0.09 | 0.15 | |||||
Full Range(1) | 0.15 | |||||||
IOL = 5 mA | TA = 25°C | 0.9 | 1.5 | |||||
Full Range(1) | 1.5 | |||||||
AVD | Large-signal differential voltage amplification |
VIC = 2.5 V, VO = 1 V to 4 V; RL = 10 kΩ(2) |
C level part | TA = 25°C | 15 | 35 | V/mV | |
TA = 0°C to 80°C | 15 | |||||||
I level part | TA = 25°C | 15 | 35 | |||||
TA = –40°C to 85°C | 15 | |||||||
Q level part | TA = 25°C | 10 | 35 | |||||
TA = –40°C to 125°C | 10 | |||||||
M level part | TA = 25°C | 10 | 35 | |||||
TA = –55°C to 125°C | 10 | |||||||
VIC = 2.5 V, VO = 1 V to 4 V; RL = 1 MΩ(2) | 175 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 140 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = 0 V to 2.7 V, VO = 2.5 V, RS = 50 Ω |
TA = 25°C | 70 | 75 | dB | ||
Full Range(1) | 70 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) |
VDD = 4.4 V to 16 V, VIC = VDD / 2, no load |
TA = 25°C | 80 | 95 | dB | ||
Full Range(1) | 80 | |||||||
IDD | Supply currrent | VO = 2.5 V, no load | TA = 25°C | 2.2 | 3 | mA | ||
Full Range(1) | 3 | |||||||
SR | Slew rate at unity gain | VO = 0.5 V to 2.5 V, RL = 10 kΩ(2), CL = 100 pF(2) |
TA = 25°C | 2.3 | 3.6 | V/µs | ||
Full Range(1) | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage |
f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = 0.5 V to 2.5 V, f = 20 kHz, RL = 10 kΩ(2) |
AV = 1 | 0.0013% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ(2), CL = 100 pF(2) | 2.18 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 2 V, AV = 1, RL = 10 kΩ(2), CL = 100 pF(2) | 1 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ(2), Step = 0.5 V to 2.5 V, CL = 100 pF(2) |
To 0.1% | 1.5 | µs | |||
To 0.01% | 2.6 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ(2), CL = 100 pF(2) | 50° | |||||
Gain margin | RL = 10 kΩ(2), CL = 100 pF(2) | 10 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VO = 0 V, RS = 50 Ω |
TLC2272 | TA = 25°C | 300 | 2500 | µV | |
TLC2272A | 300 | 950 | ||||||
TLC2272 | Full Range(1) | 3000 | ||||||
TLC2272A | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage |
VIC = 0 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift(3) | VIC = 0 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 0.5 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
IIB | Input bias current | VIC = 0 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 1 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –5.3 | 0 | 4 | V | |
Full Range(1) | –5 | 0 | 3.5 | |||||
VOM+ | Maximum positive peak output voltage |
IO = −20 μA | 4.99 | V | ||||
IO = −200 μA | TA = 25°C | 4.85 | 4.93 | |||||
Full Range(1) | 4.85 | |||||||
IO = −1 mA | TA = 25°C | 4.25 | 4.65 | |||||
Full Range(1) | 4.25 | |||||||
VOM- | Maximum negative peak output voltage |
VIC = 0 V, | IO = 50 μA | –4.99 | V | |||
IO = 500 μA | TA = 25°C | –4.85 | –4.91 | |||||
Full Range(1) | –4.85 | |||||||
IO = 5 mA | TA = 25°C | –3.5 | –4.1 | |||||
Full Range(1) | –3.5 | |||||||
AVD | Large-signal differential voltage amplification |
VO = ±4 V; RL = 10 kΩ | C level part | TA = 25°C | 25 | 50 | V/mV | |
TA = 0°C to 80°C | 25 | |||||||
I level part | TA = 25°C | 25 | 50 | |||||
TA = –40°C to 85°C | 25 | |||||||
Q level part | TA = 25°C | 20 | 50 | |||||
TA = –40°C to 125°C | 20 | |||||||
M level part | TA = 25°C | 20 | 50 | |||||
TA = –55°C to 125°C | 20 | |||||||
VO = ±4 V; RL = 1 MΩ | 300 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 130 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = –5 V to 2.7 V, VO = 0 V, RS = 50 Ω |
TA = 25°C | 75 | 80 | dB | ||
Full Range(1) | 75 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) |
VDD+ = 2.2 V to ±8 V, VIC = 0 V, no load |
TA = 25°C | 80 | 95 | dB | ||
Full Range(1) | 80 | |||||||
IDD | Supply currrent | VO = 0 V, no load | TA = 25°C | 2.4 | 3 | mA | ||
Full Range(1) | 3 | |||||||
SR | Slew rate at unity gain | VO = ±2.3 V, RL = 10 kΩ, CL = 100 pF |
TA = 25°C | 2.3 | 3.6 | V/µs | ||
Full Range(1) | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage |
f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = ±2.3, f = 20 kHz, RL = 10 kΩ |
AV = 1 | 0.0011% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ, CL = 100 pF | 2.25 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 4.6 V, AV = 1, RL = 10 kΩ, CL = 100 pF | 0.54 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ, Step = –2.3 V to 2.3 V, CL = 100 pF |
To 0.1% | 1.5 | µs | |||
To 0.01% | 3.2 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ, CL = 100 pF | 52° | |||||
Gain margin | RL = 10 kΩ, CL = 100 pF | 10 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
TLC2274 | TA = 25°C | 300 | 2500 | µV | |
TLC2274A | 300 | 950 | ||||||
TLC2274 | Full Range(1) | 3000 | ||||||
TLC2274A | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage |
VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift(3) | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 0.5 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
IIB | Input bias current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 1 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –0.3 | 2.5 | 4 | V | |
Full Range(1) | 0 | 2.5 | 3.5 | |||||
VOH | High-level output voltage | IOH = −20 μA | 4.99 | V | ||||
IOH = −200 μA | TA = 25°C | 4.85 | 4.93 | |||||
Full Range(1) | 4.85 | |||||||
IOH = −1 mA | TA = 25°C | 4.25 | 4.65 | |||||
Full Range(1) | 4.25 | |||||||
VOL | Low-level output voltage | VIC = 2.5 V | IOL = 50 μA | 0.01 | V | |||
IOL = 500 μA | TA = 25°C | 0.09 | 0.15 | |||||
Full Range(1) | 0.15 | |||||||
IOL = 5 mA | TA = 25°C | 0.9 | 1.5 | |||||
Full Range(1) | 1.5 | |||||||
AVD | Large-signal differential voltage amplification |
VIC = 2.5 V, VO = 1 V to 4 V; RL = 10 kΩ(2) |
C level part | TA = 25°C | 15 | 35 | V/mV | |
TA = 0°C to 80°C | 15 | |||||||
I level part | TA = 25°C | 15 | 35 | |||||
TA = –40°C to 85°C | 15 | |||||||
Q level part | TA = 25°C | 10 | 35 | |||||
TA = –40°C to 125°C | 10 | |||||||
M level part | TA = 25°C | 10 | 35 | |||||
TA = –55°C to 125°C | 10 | |||||||
VIC = 2.5 V, VO = 1 V to 4 V; RL = 1 MΩ(2) | 175 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 140 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = 0 V to 2.7 V, VO = 2.5 V, RS = 50 Ω |
TA = 25°C | 70 | 75 | dB | ||
Full Range(1) | 70 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) |
VDD = 4.4 V to 16 V, VIC = VDD / 2, no load |
TA = 25°C | 80 | 95 | dB | ||
Full Range(1) | 80 | |||||||
IDD | Supply currrent | VO = 2.5 V, no load | TA = 25°C | 4.4 | 6 | mA | ||
Full Range(1) | 6 | |||||||
SR | Slew rate at unity gain | VO = 0.5 V to 2.5 V, RL = 10 kΩ(2), CL = 100 pF(2) |
TA = 25°C | 2.3 | 3.6 | V/µs | ||
Full Range(1) | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage |
f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = 0.5 V to 2.5 V, f = 20 kHz, RL = 10 kΩ(2) |
AV = 1 | 0.0013% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ(2), CL = 100 pF(2) | 2.18 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 2 V, AV = 1, RL = 10 kΩ(2), CL = 100 pF(2) | 1 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ(2), Step = 0.5 V to 2.5 V, CL = 100 pF(2) |
To 0.1% | 1.5 | µs | |||
To 0.01% | 2.6 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ(2), CL = 100 pF(2) | 50° | |||||
Gain margin | RL = 10 kΩ(2), CL = 100 pF(2) | 10 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VO = 0 V, RS = 50 Ω |
TLC2274 | TA = 25°C | 300 | 2500 | µV | |
TLC2274A | 300 | 950 | ||||||
TLC2274 | Full Range(1) | 3000 | ||||||
TLC2274A | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage |
VIC = 0 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift(3) | VIC = 0 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 0.5 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
IIB | Input bias current | VIC = 0 V, VO = 0 V, RS = 50 Ω |
All level parts | TA = 25°C | 1 | 60 | pA | |
C level part | TA = 0°C to 80°C | 100 | ||||||
I level part | TA = –40°C to 85°C | 150 | ||||||
Q level part | TA = –40°C to 125°C | 800 | ||||||
M level part | TA = –55°C to 125°C | 800 | ||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –5.3 | 0 | 4 | V | |
Full Range(1) | –5 | 0 | 3.5 | |||||
VOM+ | Maximum positive peak output voltage |
IO = −20 μA | 4.99 | V | ||||
IO = −200 μA | TA = 25°C | 4.85 | 4.93 | |||||
Full Range(1) | 4.85 | |||||||
IO = −1 mA | TA = 25°C | 4.25 | 4.65 | |||||
Full Range(1) | 4.25 | |||||||
VOM- | Maximum negative peak output voltage |
VIC = 0 V | IO = 50 μA | –4.99 | V | |||
IO = 500 μA | TA = 25°C | –4.85 | –4.91 | |||||
Full Range(1) | –4.85 | |||||||
IO = 5 mA | TA = 25°C | –3.5 | –4.1 | |||||
Full Range(1) | –3.5 | |||||||
AVD | Large-signal differential voltage amplification |
VO = ±4 V; RL = 10 kΩ | C level part | TA = 25°C | 25 | 50 | V/mV | |
TA = 0°C to 80°C | 25 | |||||||
I level part | TA = 25°C | 25 | 50 | |||||
TA = –40°C to 85°C | 25 | |||||||
Q level part | TA = 25°C | 20 | 50 | |||||
TA = –40°C to 125°C | 20 | |||||||
M level part | TA = 25°C | 20 | 50 | |||||
TA = –55°C to 125°C | 20 | |||||||
VO = ±4 V; RL = 1 MΩ | 300 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 130 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = –5 V to 2.7 V, VO = 0 V, RS = 50 Ω |
TA = 25°C | 75 | 80 | dB | ||
Full Range(1) | 75 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) |
VDD+ = 2.2 V to ±8 V, VIC = 0 V, no load |
TA = 25°C | 80 | 95 | dB | ||
Full Range(1) | 80 | |||||||
IDD | Supply currrent | VO = 0 V, no load | TA = 25°C | 4.8 | 6 | mA | ||
Full Range(1) | 6 | |||||||
SR | Slew rate at unity gain | VO = ±2.3 V, RL = 10 kΩ, CL = 100 pF |
TA = 25°C | 2.3 | 3.6 | V/µs | ||
Full Range(1) | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage |
f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = ±2.3, f = 20 kHz, RL = 10 kΩ |
AV = 1 | 0.0011% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ, CL = 100 pF | 2.25 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 4.6 V, AV = 1, RL = 10 kΩ, CL = 100 pF | 0.54 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ, Step = –2.3 V to 2.3 V, CL = 100 pF |
To 0.1% | 1.5 | µs | |||
To 0.01% | 3.2 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ, CL = 100 pF | 52° | |||||
Gain margin | RL = 10 kΩ, CL = 100 pF | 10 | dB |
FIGURE(1) | |||
---|---|---|---|
VIO | Input offset voltage | Distribution | 1, 2, 3, 4 |
vs Common-mode voltage | 5, 6 | ||
αVIO | Input offset voltage temperature coefficient | Distribution | 7, 8, 9, 10(2) |
IIB /IIO | Input bias and input offset current | vs Free-air temperature | 11(2) |
VI | Input voltage | vs Supply voltage | 12 |
vs Free-air temperature | 13(2) | ||
VOH | High-level output voltage | vs High-level output current | 14(2) |
VOL | Low-level output voltage | vs Low-level output current | 15, 16(2) |
VOM+ | Maximum positive peak output voltage | vs Output current | 17(2) |
VOM- | Maximum negative peak output voltage | vs Output current | 18(2) |
VO(PP) | Maximum peak-to-peak output voltage | vs Frequency | 19 |
IOS | Short-circuit output current | vs Supply voltage | 20 |
vs Free-air temperature | 21(2) | ||
VO | Output voltage | vs Differential input voltage | 22, 23 |
AVD | Large-signal differential voltage amplification | vs Load resistance | 24 |
Large-signal differential voltage amplification and phase margin | vs Frequency | 25, 26 | |
Large-signal differential voltage amplification | vs Free-air temperature | 27(2), 28(2) | |
z0 | Output impedance | vs Frequency | 29, 30 |
CMRR | Common-mode rejection ratio | vs Frequency | 31 |
vs Free-air temperature | 32 | ||
kSVR | Supply-voltage rejection ratio | vs Frequency | 33, 34 |
vs Free-air temperature | 35(2) | ||
IDD | Supply current | vs Supply voltage | 36(2), 37(2) |
vs Free-air temperature | 38(2), 39(2) | ||
SR | Slew rate | vs Load Capacitance | 40 |
vs Free-air temperature | 41(2) | ||
VO | Inverting large-signal pulse response | 42, 43 | |
Voltage-follower large-signal pulse response | 44, 45 | ||
Inverting small-signal pulse response | 46, 47 | ||
Voltage-follower small-signal pulse response | 48, 49 | ||
Vn | Equivalent input noise voltage | vs Frequency | 50, 51 |
Noise voltage over a 10-second period | 52 | ||
Integrated noise voltage | vs Frequency | 53 | |
THD+N | Total harmonic distortion + noise | vs Frequency | 54 |
Gain-bandwidth product | vs Supply voltage | 55 | |
vs Free-air temperature | 56(2) | ||
φm | Phase margin | vs Load capacitance | 57 |
Gain margin | vs Load capacitance | 58 |
The TLC227x and TLC227xA families of devices are rail-to-rail output operational amplifiers. These devices operate from 4.4-V to 16-V single supply and ±2.2-V ±8-V dual supply, are unity-gain stable, and are suitable for a wide range of general-purpose applications.
Component | TLC2272 | TLC2274 |
---|---|---|
Transistors | 38 | 76 |
Resistors | 26 | 52 |
Diodes | 9 | 18 |
Capacitors | 3 | 6 |
The TLC227x and TLC227xA family of devices feature 2-MHz bandwidth and voltage noise of 9 nV/√Hz with performance rated from 4.4 V to 16 V across an automotive temperature range (–40°C to 125°C). LinMOS suits a wide range of audio, automotive, industrial, and instrumentation applications.
The TLC227x and TLC227xA families of devices is powered on when the supply is connected. The devices may operate with single or dual supply, depending on the application. The devices are in its full performance once the supply is above the recommended value.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
Macromodel information provided was derived using MicroSim Parts™, the model generation software used with MicroSim PSpice™. The Boyle macromodel (1) and subcircuit in Figure 59 were generated using the TLC227x typical electrical and operating characteristics at TA = 25°C. Using this information, output simulations of the following key parameters can be generated to a tolerance of 20% (in most cases):
For this design example, use the parameters listed in Table 3 as the input parameters.
PARAMETER | VALUE | |
---|---|---|
VBAT | Battery Voltage | 12 V |
RSENSE | Sense Resistor | 0.1 Ω |
ILOAD | Load Current | 0 A to 10 A |
Operational Amplifier | Set in Differential configuration with Gain = 10 |
This circuit is designed for measuring the high-side current in automotive body control modules with 12-V battery or similar applications. The operational amplifier is set as differential with an external resistor network.
Equation 1 and Equation 2 are used to calculate VOUT.
In an ideal case R1 = R and R2 = Rg, and VOUT can then be calculated using Equation 3:
However, as the resistors have tolerances, they cannot be perfectly matched.
R1 = R ± ΔR1
R2 = R2 ± ΔR2
R = R ± ΔR
Rg = Rg ± ΔRg
By developing the equations and neglecting the second order, the worst case is when the tolerances add up. This is shown by Equation 5.
where
If the resistors are perfectly matched, then Tol = 0 and VOUT is calculated using Equation 6.
The highest error is from the Common mode, as shown in Equation 7.
Gain of 10, Rg / R = 10, and Tol = 1%:
Common mode error = ((4 × 0.01) / 1.1) × 12 V = 0.436 V
Gain of 10 and Tol = 0.1%:
Common mode error = 43.6 mV
The resistors were chosen from 2% batches.
R1 and R 12 kΩ
R2 and Rg 120 kΩ
Ideal Gain = 120 / 12 = 10
The measured value of the resistors:
R1 = 11.835 kΩ
R = 11.85 kΩ
R2 = 117.92 kΩ
Rg = 118.07 kΩ
Supply voltage for a single supply is from 4.4 V to 16 V, and from ±2.2 V to ±8 V for dual supply. In the high-side sensing application, the supply is connected to a 12-V battery.
The TLC227x and TLC227xA families of devices are wideband amplifiers. To realize the full operational performance of the devices, good high-frequency printed-circuit-board (PCB) layout practices are required. Low-loss 0.1-μF bypass capacitors must be connected between each supply pin and ground as close to the device as possible. The bypass capacitor traces should be designed for minimum inductance.
The table below lists quick access links. Categories include technical documents, support and community resources, tools and software, and quick access to sample or buy.
PARTS | PRODUCT FOLDER | SAMPLE & BUY | TECHNICAL DOCUMENTS | TOOLS & SOFTWARE | SUPPORT & COMMUNITY |
---|---|---|---|---|---|
TLC2272 | Click here | Click here | Click here | Click here | Click here |
TLC2272A | Click here | Click here | Click here | Click here | Click here |
TLC2272M | Click here | Click here | Click here | Click here | Click here |
TLC2272AM | Click here | Click here | Click here | Click here | Click here |
TLC2274 | Click here | Click here | Click here | Click here | Click here |
TLC2274A | Click here | Click here | Click here | Click here | Click here |
TLC2274M | Click here | Click here | Click here | Click here | Click here |
TLC2274AM | Click here | Click here | Click here | Click here | Click here |
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
E2E is a trademark of Texas Instruments.
MicroSim Parts, PSpice are trademarks of MicroSim.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
Texas Instruments Incorporated and its subsidiaries (TI) reserve the right to make corrections, enhancements, improvements and other changes to its semiconductor products and services per JESD46, latest issue, and to discontinue any product or service per JESD48, latest issue. Buyers should obtain the latest relevant information before placing orders and should verify that such information is current and complete. All semiconductor products (also referred to herein as "components") are sold subject to TI's terms and conditions of sale supplied at the time of order acknowledgment.
TI warrants performance of its components to the specifications applicable at the time of sale, in accordance with the warranty in TI's terms and conditions of sale of semiconductor products. Testing and other quality control techniques are used to the extent TI deems necessary to support this warranty. Except where mandated by applicable law, testing of all parameters of each component is not necessarily performed.
TI assumes no liability for applications assistance or the design of Buyers' products. Buyers are responsible for their products and applications using TI components. To minimize the risks associated with Buyers' products and applications, Buyers should provide adequate design and operating safeguards.
TI does not warrant or represent that any license, either express or implied, is granted under any patent right, copyright, mask work right, or other intellectual property right relating to any combination, machine, or process in which TI components or services are used. Information published by TI regarding third-party products or services does not constitute a license to use such products or services or a warranty or endorsement thereof. Use of such information may require a license from a third party under the patents or other intellectual property of the third party, or a license from TI under the patents or other intellectual property of TI.
Reproduction of significant portions of TI information in TI data books or data sheets is permissible only if reproduction is without alteration and is accompanied by all associated warranties, conditions, limitations, and notices. TI is not responsible or liable for such altered documentation. Information of third parties may be subject to additional restrictions.
Resale of TI components or services with statements different from or beyond the parameters stated by TI for that component or service voids all express and any implied warranties for the associated TI component or service and is an unfair and deceptive business practice. TI is not responsible or liable for any such statements.
Buyer acknowledges and agrees that it is solely responsible for compliance with all legal, regulatory and safety-related requirements concerning its products, and any use of TI components in its applications, notwithstanding any applications-related information or support that may be provided by TI. Buyer represents and agrees that it has all the necessary expertise to create and implement safeguards which anticipate dangerous consequences of failures, monitor failures and their consequences, lessen the likelihood of failures that might cause harm and take appropriate remedial actions. Buyer will fully indemnify TI and its representatives against any damages arising out of the use of any TI components in safety-critical applications.
In some cases, TI components may be promoted specifically to facilitate safety-related applications. With such components, TI's goal is to help enable customers to design and create their own end-product solutions that meet applicable functional safety standards and requirements. Nonetheless, such components are subject to these terms.
No TI components are authorized for use in FDA Class III (or similar life-critical medical equipment) unless authorized officers of the parties have executed a special agreement specifically governing such use.
Only those TI components which TI has specifically designated as military grade or "enhanced plastic" are designed and intended for use in military/aerospace applications or environments. Buyer acknowledges and agrees that any military or aerospace use of TI components which have not been so designated is solely at the Buyer's risk, and that Buyer is solely responsible for compliance with all legal and regulatory requirements in connection with such use.
TI has specifically designated certain components as meeting ISO/TS16949 requirements, mainly for automotive use. In any case of use of non-designated products, TI will not be responsible for any failure to meet ISO/TS16949.
TI E2E Community : e2e.ti.com
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright© 2016, Texas Instruments Incorporated