SGLS007G February 2003 – August 2022 TLC2272-Q1 , TLC2272A-Q1 , TLC2274-Q1 , TLC2274A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VO = 0 V, RS = 50 Ω | TLC2272-Q1 | TA = 25°C | 300 | 2500 | µV | |
TLC2272A-Q1 | 300 | 950 | ||||||
TLC2272-Q1 | Full Range(1) | 3000 | ||||||
TLC2272A-Q1 | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage | VIC = 0 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift(2) | VIC = 0 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VO = 0 V, RS = 50 Ω | TA = 25°C | 0.5 | 60 | pA | ||
Full Range(1) | 800 | |||||||
IIB | Input bias current | VIC = 0 V, VO = 0 V, RS = 50 Ω | TA = 25°C | 1 | 60 | pA | ||
Full Range(1) | 800 | |||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –5.3 | 0 | 4 | V | |
Full Range(1) | –5 | 0 | 3.5 | |||||
VOM+ | Maximum positive peak output voltage | IO = −20 μA | 4.99 | V | ||||
IO = −200 μA | TA = 25°C | 4.85 | 4.93 | |||||
Full Range(1) | 4.85 | |||||||
IO = −1 mA | TA = 25°C | 4.25 | 4.65 | |||||
Full Range(1) | 4.25 | |||||||
VOM- | Maximum negative peak output voltage | VIC = 0 V | IO = 50 μA | –4.99 | V | |||
IO = 500 μA | TA = 25°C | –4.85 | –4.91 | |||||
Full Range(1) | –4.85 | |||||||
IO = 5 mA | TA = 25°C | –3.5 | –4.1 | |||||
Full Range(1) | –3.5 | |||||||
AVD | Large-signal differential voltage amplification | VO = ±4 V | RL = 10 kΩ | TA = 25°C | 20 | 50 | V/mV | |
Full Range(1) | 20 | |||||||
RL = 1 MΩ | 300 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 130 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = –5 V to 2.7 V, VO = 0 V, RS = 50 Ω | TA = 25°C | 75 | 80 | dB | ||
Full Range(1) | 75 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) | VDD+ = 2.2 V to ±8 V, VIC = 0 V, no load | TA = 25°C | 80 | 95 | dB | ||
Full Range(1) | 80 | |||||||
IDD | Supply current | VO = 0 V, no load | TA = 25°C | 2.4 | 3 | mA | ||
Full Range(1) | 3 | |||||||
SR | Slew rate at unity gain | VO = ±2.3 V, RL = 10 kΩ, CL = 100 pF | TA = 25°C | 2.3 | 3.6 | V/µs | ||
Full Range(1) | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage | f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = ±2.3, f = 20 kHz, RL = 10 kΩ | AV = 1 | 0.0011% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ, CL = 100 pF | 2.25 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 4.6 V, AV = 1, RL = 10 kΩ, CL = 100 pF | 0.54 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ, Step = –2.3 V to 2.3 V, CL = 100 pF | To 0.1% | 1.5 | µs | |||
To 0.01% | 3.2 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ, CL = 100 pF | 52° | |||||
Gain margin | RL = 10 kΩ, CL = 100 pF | 10 | dB |