SLFS083A July 2024 – October 2024 TLC3555-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TLC3555-Q1 requires a voltage supply from 1.5V to 18V. Adequate power supply bypassing is required to protect associated circuitry. The minimum recommended decoupling capacitance value is 0.1μF, preferably in parallel with a 1μF electrolytic. Place the bypass capacitors as close as possible to the TLC3555-Q1 and minimize the trace length. During a start-up condition, keep the supply ramp below 1V/μs for proper functionality of the power-on reset feature.