SLFS083A July 2024 – October 2024 TLC3555-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage (2) | –0.3 | 20 | V |
Input voltage on TRIG, THRES, CONT, RESET pins | –0.3 | VDD + 0.3 | V | |
IOL | Sink current, discharge or output | 225 | mA | |
IOH | Source current, output | 60 | mA | |
TA | Operating free-air temperature | –55 | 125 | °C |
TJ | Junction temperature | –55 | 150 | °C |
Tstg | Storage temperature |
–65 | 150 | °C |