SGLS156F March 2003 – December 2016 TLC3702-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VDD (2) | −0.3 | 18 | V | ||
Differential input voltage, VID(3) | ±18 | V | |||
Input voltage, VI | −0.3 | VDD | V | ||
Output voltage, VO | −0.3 | VDD | V | ||
Input current, II | ±5 | mA | |||
Output current, IO (each output) | ±20 | mA | |||
Total supply current into VDD | 40 | mA | |||
Total current out of GND | 40 | mA | |||
Continuous total power dissipation | See Thermal Information | ||||
Operating free-air temperature, TA | −40 | 125 | °C | ||
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | D package | 260 | °C | ||
PW package | 260 | ||||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | All pins | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | All pins except 1, 4, 5, and 8 | ±500 | |||
Pins 1, 4, 5, and 8 | ±750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 4 | 5 | 16 | V |
VIC | Common-mode input voltage | 0 | VDD - 1.5 | V | |
IOH | High-level output current | –20 | mA | ||
IOL | Low-level output current | 20 | mA | ||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TLC3702-Q1 | UNIT | ||
---|---|---|---|---|
D (SOIC) | PW (TSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 117.7 | 181.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 63.9 | 49.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 57.8 | 110.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 15.3 | 2.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 57.3 | 108.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VDD = 5 V to 10 V, VIC = VICRmin, See (1) |
25°C | 1.2 | 5 | mV | |
−40°C to +125°C | 10 | ||||||
IIO | Input offset current | VIC = 2.5 V | 25°C | 1 | pA | ||
125°C | 15 | ||||||
IIB | Input bias current | VIC = 2.5 V | 25°C | 5 | pA | ||
125°C | 30 | nA | |||||
VICR | Common-mode input voltage range | 25°C | 0 to VDD − 1 | V | |||
−40°C to +125°C | 0 to VDD − 1.5 | ||||||
CMRR | Common-mode rejection ratio | VIC = VICRmin | 25°C | 84 | dB | ||
125°C | 83 | ||||||
−40°C | 82 | ||||||
kSVR | Supply-voltage rejection ratio | VDD = 5 V to 10 V | 25°C | 85 | dB | ||
125°C | 85 | ||||||
−40°C | 82 | ||||||
VOH | High-level output voltage | VID = 1 V, IOH = −4 mA | 25°C | 4.5 | V | ||
125°C | 4.2 | ||||||
VOL | Low-level output voltage | VID = 1 V, IOH = −4 mA | 25°C | 210 | 300 | mV | |
125°C | 500 | ||||||
IDD | Supply current (both comparators) | Outputs low, No load | 25°C | 19 | 40 | µA | |
−40°C to +125°C | 90 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
t(PLH) | Propagation response time, low-to-high-level output (1) | f = 10 kHz, CL = 50 pF |
Overdrive = 2 mV | 4.5 | µs | ||
Overdrive = 5 mV | 2.7 | ||||||
Overdrive = 10 mV | 1.9 | ||||||
Overdrive = 20 mV | 1.4 | ||||||
Overdrive = 40 mV | 1.1 | ||||||
VI = 1.4 V step at IN+ | 1.1 | µs | |||||
t(PHL) | Propagation response time, high-to-low-level output (1) | f = 10 kHz, CL = 50 pF |
Overdrive = 2 mV | 4 | |||
Overdrive = 5 mV | 2.3 | ||||||
Overdrive = 10 mV | 1.5 | ||||||
Overdrive = 20 mV | 0.95 | ||||||
Overdrive = 40 mV | 0.65 | ||||||
VI = 1.4 V step at IN+ | 0.15 | ||||||
tf | Fall time | f = 10 kHz, CL = 50 pF |
Overdrive = 50 mV | 50 | ns | ||
tr | Rise time | f = 10 kHz, CL = 50 pF |
Overdrive = 50 mV | 125 | ns |
FIGURE | |||
---|---|---|---|
VIO | Input offset voltage | Distribution | Figure 1 |
IIB | Input bias current | vs Free-air temperature | Figure 2 |
CMRR | Common-mode rejection ratio | vs Free-air temperature | Figure 3 |
kSVR | Supply-voltage rejection ratio | vs Free-air temperature | Figure 4 |
VOH | High-level output current | vs Free-air temperature | Figure 5 |
vs High-level output current | Figure 6 | ||
VOL | Low-level output voltage | vs Low-level output current | Figure 7 |
vs Free-air temperature | Figure 8 | ||
tt | Transition time | vs Load capacitance | Figure 9 |
Supply current response | vs Time | Figure 10 | |
Low-to-high-level output response | Low-to-high level output propagation delay time | Figure 11 | |
High-to-low level output response | High-to-low level output propagation delay time | Figure 12 | |
tPLH | Low-to-high level output propagation delay time | vs Supply voltage | Figure 13 |
tPHL | High-to-low level output propagation delay time | vs Supply voltage | Figure 14 |
IDD | Supply current | vs Frequency | Figure 15 |
vs Supply voltage | Figure 16 | ||
vs Free-air temperature | Figure 17 |