9 Revision History
Changes from Revision B (May 2015) to Revision C (April 2024)
- Changed formatting to remove spaces between values and unitsGo
- Added reference to functional safety documentation in
Features
Go
- Updated formatting to remove spaces between values and units, and
reworded to active voiceGo
- Deleted Description (continued) sectionGo
- Updated Package Information tableGo
- Deleted Dissipation Ratings and moved continuous total power
dissipation specifications to Absolute Maximum Ratings
Go
- Changed continuous total power dissipation power rating from 725mW
to 900mW at TA ≤ 25°C and from 145mW to 180mW at TA =
125°C, and changed derating factor TA = 25°C from 5.8mW/°C to
7.2mW/°C, in Absolute Maximum Ratings
Go
- Updated thermal resistance and characterization parameter values in
Thermal Information
Go
- Changed reset current (II(RESET)) test conditions to VRESET =
VDD in both Electrical
Characteristics tablesGo
- Added new reset current (II(RESET)) typical values for test condition
VRESET = 0V to both Electrical
Characteristics tablesGo
- Changed supply current typical value from 170 μA to 180 μA in Electrical
Characteristics: VDD = 5
V
Go
- Changed reset current (II(RESET)) test conditions to
VRESET = VDD, in Electrical Characteristics:
VDD = 5 V and Electrical Characteristics:
VDD = 15 V. Also added new reset current
(II(RESET)) typical specification, for test condition
VRESET = 0V, to Electrical Characteristics: VDD = 5
V and Electrical Characteristics: VDD = 15 V
Go
- Changed title of Operating Characteristics table to Switching
Characteristics and clarified that values are specified by design or
characterizationGo
- Deleted initial error of timing interval specification in Switching
Characteristics
Go
- Added text regarding input type to Overview
Go
- Changed functional block diagram to simplified schematic and moved
to Overview
Go
- Added new Functional Block Diagram
Go
- Added guidance for RESET pin pullup resistance in Monostable
Operation
Go
- Changed VCC to VDD in Monostable
Operation
Go
- Added clarity regarding nominal operating frequency and parasitic
terms in Astable Operation
Go
- Changed VCC to VDD in Astable
Operation
Go
- Deleted Figure 11, Equivalent Schematic, and added guidance
concerning the RESET pin in Device Functional Modes
Go
- Changed VCC to VDD in Table 6-1, Function
Table
Go
- Added references to application note and reference design in Documentation
Support section Go
Changes from Revision A (October 2012) to Revision B (May 2015)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added ESD Ratings table, Feature Description section,
Device Functional Modes, Application and Implementation
section, Power Supply Recommendations section, Layout section,
Device and Documentation Support section, and Mechanical,
Packaging, and Orderable Information section Go
Changes from Revision * (October 2006) to Revision A (October 2012)
- Added AEC-Q100 qualifying text to Features section Go
- Updated data sheet text to the latest documentation and translation standardsGo
- Updated next-to-last paragraph in Description and Ordering
Information sectionsGo
- Changed threshold voltage minimum value from 3.3 V to 3.2 V in Electrical
Characteristics: VDD = 5 V
Go
- Changed threshold voltage maximum value from 3.48 V to 3.46 V in Electrical
Characteristics: VDD = 5 V
Go
- In the 5-V and 15-V Electrical
Characteristics tables, changed all "MAX" entries
in the TA column to "Full range" Go
- Deleted the last Electrical Characteristics table, which contained
only redundant dataGo