SLFS078C October 2006 – April 2024 TLC555-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage(2) | 18 | V | ||
VI | Input voltage, any input | –0.3 | VDD | V | |
Sink current, discharge or output | 150 | mA | |||
IO | Source current, output | 15 | mA | ||
Continuous total power rating(3) | TA ≤ 25°C | 900 | mW | ||
TA = 125°C | 180 | ||||
Continuous total power dissipation derating factor(3), TA ≥ 25°C | 7.2 | mW/°C | |||
TA | Operating free-air temperature | –40 | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |