SLFS078C October 2006 – April 2024 TLC555-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Standard PCB rules apply to routing the TLC555-Q1. The 0.1 μF in parallel with a 1-μF electrolytic capacitor must be as close as possible to the TLC555-Q1. The capacitor used for the time delay must be placed as close to the discharge pin. A ground plane on the bottom layer can provide better noise immunity and signal integrity.