Refer to the PDF data sheet for device specific package drawings
The TLC555 is a monolithic timing circuit fabricated using the TI LinCMOS™ technology. The timer is fully compatible with CMOS, TTL, and MOS logic and operates at frequencies up to 2 MHz. Because of a high input impedance, this device supports smaller timing capacitors than those supported by the NE555 or LM555. As a result, more accurate time delays and oscillations are possible. Power consumption is low across the full range of power-supply voltage.
Like the NE555, the TLC555 has a trigger level equal to approximately one-third of the supply voltage and a threshold level equal to approximately two-thirds of the supply voltage. These levels can be altered by use of the control voltage terminal (CONT). When the trigger input (TRIG) falls below the trigger level, the flip-flop is set and the output goes high. If TRIG is above the trigger level and the threshold input (THRES) is above the threshold level, the flip-flop is reset and the output is low. The reset input (RESET) can override all other inputs and can be used to initiate a new timing cycle. If RESET is low, the flip-flop is reset and the output is low. Whenever the output is low, a low-impedance path is provided between the discharge terminal (DISCH) and GND. All unused inputs must be tied to an appropriate logic level to prevent false triggering.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TLC555C | SOIC (8) | 4.9 mm × 6.0 mm |
PDIP (8) | 9.81 mm × 9.43 mm | |
SOP (8) | 6.2 mm × 7.8 mm | |
TSSOP (14) | 5.0 mm × 6.4 mm | |
TLC555I | SOIC (8) | 4.9 mm × 6.0 mm |
PDIP (8) | 9.81 mm × 9.43 mm | |
TLC555M | LCCC (20) | 8.89 mm × 8.89 mm |
CDIP (8) | 9.6 mm × 9.0 mm | |
TLC555Q | SOIC (8) | 4.9 mm × 6.0 mm |