SLFS043J August 1983 – November 2023 TLC555
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
As shown in Figure 7-5, any of these timers can be used as a pulse-position modulator. This application modulates the threshold voltage and thereby the time delay of a free-running oscillator. Figure 7-6 and Figure 7-7 shows the output frequency and duty cycle versus control voltage.
RA = 3 kΩ | RB = 309 kΩ | C = 1 nF |