SLVS934C June 2009 – February 2021 TLC59025
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH1 | Low-to-high propagation delay time, CLK to OUTn | VIH = VDD, VIL = GND, Rext = 720 Ω, VL = 4 V, RL = 88 Ω, CL = 10 pF | 20 | 35 | 55 | ns |
tPLH2 | Low-to-high propagation delay time, LE to OUTn | 20 | 35 | 55 | ns | |
tPLH3 | Low-to-high propagation delay time, OE to OUTn | 20 | 35 | 55 | ns | |
tPLH4 | Low-to-high propagation delay time, CLK to SDO | 20 | 30 | ns | ||
tPHL1 | High-to-low propagation delay time, CLK to OUTn | 15 | 28 | 42 | ns | |
tPHL2 | High-to-low propagation delay time, LE to OUTn | 15 | 28 | 42 | ns | |
tPHL3 | High-to-low propagation delay time, OE to OUTn | 15 | 28 | 42 | ns | |
tPHL4 | High-to-low propagation delay time, CLK to SDO | 20 | 30 | ns | ||
tw(CLK) | Pulse duration, CLK | 10 | ns | |||
tw(L) | Pulse duration LE | 10 | ns | |||
tw(OE) | Pulse duration, OE | 200 | ns | |||
th(D) | Hold time, SDI | 2 | ns | |||
tsu(D) | Setup time, SDI | 3 | ns | |||
th(L) | Hold time, LE | 5 | ns | |||
tsu(L) | Setup time, LE | 5 | ns | |||
tr | Rise time, CLK (1) | 500 | ns | |||
tf | Fall time, CLK (1) | 500 | ns | |||
tor | Rise time, outputs (off) | 25 | 45 | 65 | ns | |
tof | Rise time, outputs (on) | 7 | 12 | 20 | ns | |
fCLK | Clock frequency | Cascade operation | 30 | MHz |