SLDS162B March 2009 – December 2015 TLC59108F
PRODUCTION DATA.
The TLC59108F device is an I2C bus controlled 8-bit LED driver optimized for red, green, blue, or amber (RGBA) color-mixing applications. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 97 kHz with a duty cycle that is adjustable from 0% to 99.6% to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds with a duty cycle that is adjustable from 0% to 99.6% that is used to either dim or blink all LEDs with the same value.
Each LED output can be off, on (no PWM control), set at its individual PWM controller value or at both individual and group PWM controller values. The TLC59108F operates with a supply voltage range of 3 V to 5.5 V and the outputs are 17-V tolerant. LEDs can be directly connected to the TLC59108F device outputs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLC59108F | VQFN (20) | 4.50 mm × 3.50 mm |
TSSOP (20) | 6.50 mm × 4.40 mm |
Changes from A Revision (December 2011) to B Revision
Changes from * Revision (November 2011) to A Revision