SLDS223A March 2016 – March 2016 TLC59116-Q1
PRODUCTION DATA.
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | REXT | I | Input terminal used to connect an external resistor for setting up all output currents |
2 | A0 | I | Address input 0 |
3 | A1 | I | Address input 1 |
4 | A2 | I | Address input 2 |
5 | A3 | I | Address input 3 |
6 | OUT0 | O | Constant current output 0 |
7 | OUT1 | O | Constant current output 1 |
8 | OUT2 | O | Constant current output 2 |
9 | OUT3 | O | Constant current output 3 |
10 | GND | — | Ground |
11 | OUT4 | O | Constant current output 4 |
12 | OUT5 | O | Constant current output 5 |
13 | OUT6 | O | Constant current output 6 |
14 | OUT7 | O | Constant current output 7 |
15 | OUT8 | O | Constant current output 8 |
16 | OUT9 | O | Constant current output 9 |
17 | OUT10 | O | Constant current output 10 |
18 | OUT11 | O | Constant current output 11 |
19 | GND | — | Ground |
20 | OUT12 | O | Constant current output 12 |
21 | OUT13 | O | Constant current output 13 |
22 | OUT14 | O | Constant current output 14 |
23 | OUT15 | O | Constant current output 15 |
24 | GND | — | Ground |
25 | RESET | I | Active-low reset input |
26 | SCL | I | Serial clock input |
27 | SDA | I/O | Serial data input/output |
28 | VCC | — | Power supply |