SLVS814A January 2008 – May 2015 TLC5916-Q1 , TLC5917-Q1
PRODUCTION DATA.
The traces that carry current from the LED cathodes to the OUTx pins must be wide enough to support the default current (up to 120 mA).
The SDI, CLK, LE (ED1), OE (ED2), and SDO pins are to be connected to the microcontroller.
There are several ways to achieve this, including the following methods: