SCLS715A March 2009 – November 2015 TLC59208F
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 0 | 7 | V | |
VI | Input voltage | –0.4 | 7 | V | |
VO | Output voltage | –0.5 | 20 | V | |
IO | Continuous output current | 50 | mA | ||
θJA | Package thermal impedance | PW package(2) | 108 | °C/W | |
RGY package(3) | 39 | ||||
PD | Power Dissipation, TA = 25 °C, JESD 51-7 | PW package | 0.90 | W | |
RGY package | 2.08 | ||||
TJ | Junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | ||
VIH | High-level input voltage | SCL, SDA, RESET, A0, A1, A2 | 0.7 × VCC | 5.5 | V | |
VIL | Low-level input voltage | SCL, SDA, RESET, A0, A1, A2 | 0 | 0.3 × VCC | V | |
VO | Output voltage | OUT0 to OUT7 | 17 | V | ||
IOL | Low-level output current | SDA | VCC = 3 V | 20 | mA | |
VCC = 4.5 V | 30 | |||||
IO | Output current | OUT0 to OUT7 | 50 | mA | ||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TLC59208F | UNIT | ||
---|---|---|---|---|
PW (TSSOP) | RGY (VQFN) | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 108 | 39 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
II | Input/output leakage current | SCL, SDA, A0, A1, A2, RESET | VI = VCC or GND | ±0.3 | μA | ||||
Output leakage current | OUT0 to OUT7 | VO = 17 V, TJ = 25°C | 0.5 | μA | |||||
VPOR | Power-on reset voltage | 2.5 | V | ||||||
IOL | Low-level output current | SDA | VCC = 3 V, VOL = 0.4 V | 20 | mA | ||||
VCC = 4.5 V, VOL = 0.4 V | 30 | ||||||||
VOL | Low-level output voltage | OUT0 to OUT7 | VCC = 3 V, IOL = 50 mA | 108 | 185 | mV | |||
VCC = 4.5 V, IOL = 50 mA | 90 | 165 | |||||||
rON | ON-state resistance | OUT0 to OUT7 | VCC = 3 V, IOL = 50 mA | 2 | 3.75 | Ω | |||
VCC = 4.5 V, IOL = 50 mA | 1.8 | 3.3 | |||||||
TSD | Thermal shutdown temperature(2) | 150 | 175 | 200 | °C | ||||
THYS | Restart hysteresis | 15 | °C | ||||||
Ci | Input capacitance | SCL, A0, A1, A2, RESET | VI = VCC or GND | 6 | pF | ||||
Cio | Input/output capacitance | SDA | VI = VCC or GND | 8 | pF | ||||
ICC | Supply current | VCC = 3.3 V, OUT0 to OUT7 = OFF | 5 | mA | |||||
VCC = 5.5 V, OUT0 to OUT7 = OFF | 8 |
STANDARD-MODE I2C BUS |
FAST-MODE I2C BUS |
FAST-MODE PLUS I2C BUS |
UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||
I2C INTERFACE | ||||||||
fSCL | SCL clock frequency | 0 | 100 | 0 | 400 | 0 | 1000 | kHz |
tBUF | I2C bus free time between stop and start | 4.7 | 1.3 | 0.5 | μs | |||
tHD;STA | Hold time (repeated) Start condition | 4 | 0.6 | 0.26 | μs | |||
tSU;STA | Set-up time for a repeated Start condition | 4.7 | 0.6 | 0.26 | μs | |||
tSU;STO | Set-up time for Stop condition | 4 | 0.6 | 0.26 | μs | |||
tHD;DAT | Data hold time | 0 | 0 | 0 | ns | |||
tVD;ACK | Data valid acknowledge time(1) | 0.3 | 3.45 | 0.1 | 0.9 | 0.05 | 0.45 | μs |
tVD;DAT | Data valid time(2) | 0.3 | 3.45 | 0.1 | 0.9 | 0.05 | 0.45 | μs |
tSU;DAT | Data set-up time | 250 | 100 | 50 | ns | |||
tLOW | Low period of the SCL clock | 4.7 | 1.3 | 0.5 | μs | |||
tHIGH | High period of the SCL clock | 4 | 0.6 | 0.26 | μs | |||
tf | Fall time of both SDA and SCL signals(4) (5) | 300 | 20+0.1Cb (3) | 300 | 120 | ns | ||
tr | Rise time of both SDA and SCL signals | 1000 | 20+0.1Cb (3) | 300 | 120 | ns | ||
tSP | Pulse width of spikes that must be suppressed by the input filter(6) | 50 | 50 | 50 | ns | |||
RESET | ||||||||
tW | Reset pulse width | 10 | 10 | 10 | ns | |||
tREC | Reset recovery time | 0 | 0 | 0 | ns | |||
tRESET | Time to reset(7) (8) | 400 | 400 | 400 | ns |
NOTE:
Rise and fall times refer to VIL and VIH.