SLVS973A September 2009 – July 2015 TLC5926-Q1 , TLC5927-Q1
PRODUCTION DATA.
NOTE:
The exposed thermal pad should be connected to ground in all applications.PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLK | 3 | I | Clock input for data shift on rising edge |
GND | 1 | — | Ground for control logic and current sink |
LE(ED1) | 4 | I | Data strobe input Serial data is transferred to the respective latch when LE(ED1) is high. The data is latched when LE(ED1) goes low. Also, a control signal input for an Error Detection mode and Current Adjust mode (See Timing Diagram). LE(ED1) has an internal pulldown. |
OE(ED2) | 21 | I | Output enable. When OE (ED2)(active) is low, the output drivers are enabled; when OE(ED2) is high, all output drivers are turned OFF (blanked). Also, a control signal input for an Error Detection mode and Current Adjust mode (See Device Functional Modes). OE(ED2) has an internal pullup. |
OUT0–OUT15 | 15, 16, 17, 18, 19, 20 | O | Constant-current output |
R-EXT | 23 | I | Input pin used to connect an external resistor for setting up all output currents |
SDI | 2 | I | Serial-data input to the Shift register |
SDO | 22 | O | Serial-data output to the following SDI of next driver IC or to the microcontroller |
VDD | 24 | I | Supply voltage |
Exposed Thermal PAD(1) | — | Connect to GND. The thermal pad should be soldered to ground in all applications. |