SLVS677C July 2008 – October 2015 TLC5926 , TLC5927
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLK | 3 | I | Clock input pin for data shift on rising edge |
GND | 1 | — | Ground pin for control logic and current sink |
LE(ED1) | 4 | I | Data strobe input pn Serial data is transferred to the respective latch when LE(ED1) is high. The data is latched when LE(ED1) goes low. Also, a control signal input for an Error Detection mode and Current Adjust mode. LE(ED1) has an internal pulldown. |
OE(ED2) | 21 | I | Output enable pin. When OE (ED2)(active) is low, the output drivers are enabled; when OE(ED2) is high, all output drivers are turned OFF (blanked). Also, a control signal input for an Error Detection mode and Current Adjust mode). OE(ED2) has an internal pullup. |
OUT0–OUT15 | 5-20 | O | Constant-current output pins |
R-EXT | 23 | I | Input pin used to connect an external resistor for setting up all output currents |
SDI | 2 | I | Serial-data input to the Shift register |
SDO | 22 | O | Serial-data output to the following SDI of next driver IC or to the microcontroller |
VDD | 24 | I | Supply voltage pin |
Thermal Pad | - | - | Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See Layout Guidelines for more information. (PWP package only) |