SLDS165A December 2008 – December 2014 TLC5941-Q1
PRODUCTION DATA.
The TLC5941-Q1 device is a 16-channel, constant-current sink, LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step constant-current sink (dot correction), which both are accessible via a serial interface. This device features two fault diagnostic circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an over temperature condition.
The TLC5941-Q1 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLC5941-Q1 | HTSSOP (28) | 9.70 mm × 4.40 mm |