SLVSCZ9A October 2015 – November 2015 TLC59581 , TLC59582
PRODUCTION DATA.
The TLC59581/82are 48-channel constant-current sink drivers. Each channel has an individually-adjustable, 65536-step, pulse width modulation (PWM) grayscale (GS) brightness control.
The TLC59581 can support 32-multiplexing while TLC59582 can support 16-multiplexing.
The output channels are divided into three groups. Each group has a 512-step color brightness control (CC). CC adjusts brightness control between colors. The maximum current value of all 48 channels can be set by 8-step global brightness control (BC). BC adjusts brightness deviation between LED drivers. GS, CC and BC data are accessible through a serial interface port.
See application note Build High Density, High Refresh Rate, Multiplexing LED Panel with TLC59581, SLVA744.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLC59581 | VQFN (56) | 8.00 mm × 8.00 mm |
TLC59582 |