RGB LED Cluster Lamp Displays
The TLC5971 device is a 12-channel, constant-current sink driver. Each output channel has individually adjustable currents with 65536 PWM grayscale (GS) steps. Also, each color group can be controlled by 128 constant-current sink steps with the global brightness control (BC) function. GS control and BC are accessible through a two-wire signal interface. The maximum current value for each channel is set by a single external resistor. All constant-current outputs are turned off when the IC is in an overtemperature condition.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLC5971 | HTSSOP (20) | 6.50 mm × 4.40 mm |
VQFN (24) | 4.00 mm × 4.00 mm |
Changes from C Revision (September 2012) to D Revision
Changes from B Revision (June 2012) to C Revision
Changes from A Revision (December 2010) to B Revision
Changes from * Revision (August 2010) to A Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | PWP | RGE | ||
SDTI | 9 | 1 | I | Serial data input for the 224-bit shift register |
SCKI | 10 | 2 | I | Serial data shift clock input. Data present on SDTI are shifted to the LSB of the 224-bit shift register with the SCKI rising edge Data in the shift register are shifted toward the MSB at each SCKI rising edge. The MSB data of the shift register appear on SDTO. |
SDTO | 12 | 6 | O | Serial data output of the 224-bit shift register. SDTO is connected to the MSB of the 224-bit shift register. Data are clocked out at the SCKI rising edge. |
SCKO | 11 | 5 | O | Serial data shift clock output. The input shift clock signal from SCKI is adjusted to the timing of the serial data output for SDTO and the signal is then output at SCKO. |
VREG | 20 | 15 | I/O | Internal linear voltage regulator output. A decoupling capacitor of 1 µF must be connected. This output can be used for external devices as a 3.3-V power supply. This terminal can be connected with the VREG terminal of other devices to increase the supply current. Also, this pin can be supplied with 3 V to 5.5 V from an external power supply by connecting it to VCC. |
IREF | 1 | 16 | I/O | Maximum current programming terminal. A resistor connected between IREF and GND sets the maximum current for every constant-current output. When this terminal is directly connected to GND, all outputs are forced off. The external resistor should be placed close to the device. |
OUTR0 | 3 | 19 | O | RED constant-current outputs. Multiple outputs can be configured in parallel to increase the constant-current capability. Different voltages can be applied to each output. |
OUTR1 | 6 | 22 | O | |
OUTR2 | 13 | 7 | O | |
OUTR3 | 16 | 10 | O | |
OUTG0 | 4 | 20 | O | GREEN constant-current outputs. Multiple outputs can be configured in parallel to increase the constant-current capability. Different voltages can be applied to each output. |
OUTG1 | 7 | 23 | O | |
OUTG2 | 14 | 8 | O | |
OUTG3 | 17 | 11 | O | |
OUTB0 | 5 | 21 | O | BLUE constant-current outputs. Multiple outputs can be configured in parallel to increase the constant-current capability. Different voltages can be applied to each output. |
OUTB1 | 8 | 24 | O | |
OUTB2 | 15 | 9 | O | |
OUTB3 | 18 | 12 | O | |
VCC | 19 | 13 | — | Power-supply terminal |
GND, PowerPAD (PWP) | 2 | — | — | Power ground terminal |
GND, exposed thermal pad (RGE) | — | 18 | — | |
NC | — | 3, 4, 14, 17 | — | No internal connection |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC | –0.3 | 18 | V | |
Input voltage | IREF | –0.3 | VREG + 0.3 | V |
SDTI, SCKI | –0.3 | VREG + 0.6 | V | |
Output voltage | OUTR0 to OUTR3, OUTG0 to OUTG3, OUTB0 to OUTB3 | –0.3 | 18 | V |
SDTO, SCKO | –0.3 | VREG + 0.3 | V | |
VREG | –0.3 | 6 | V | |
Output current (DC) | OUTR0 to OUTR3, OUTG0 to OUTG3, OUTB0 to OUTB3 | 75 | mA | |
VREG | –30 | mA | ||
Operating junction temperature, TJ (max) | 150 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
DC CHARACTERISTICS | |||||
VCC | Supply voltage, internal voltage regulator used | 6 | 17 | V | |
VREG | Supply voltage, VREG connected to VCC | 3 | 3.3 | 5.5 | V |
VO | Voltage applied to output (OUTR0 to OUTR3, OUTG0 to OUTG3, OUTB0 to OUTB3) |
17 | V | ||
VIH | High-level input voltage (SDTI, SCKI) | 0.7 × VREG | VREG | V | |
VIL | Low-level input voltage (SDTI, SCKI) | GND | 0.3 × VREG | V | |
VIHYS | Input voltage hysteresis (SDTI, SCKI) | 0.2 × VREG | V | ||
IOH | High-level output current (SDTO) | –2 | mA | ||
IOL | Low-level output current (SDTO) | 2 | mA | ||
IOLC | Constant output sink current (OUTR0 to OUTR3, OUTG0 to OUTG3, OUTB0 to OUTB3) |
60 | mA | ||
IREG | Voltage regulator output current (VREG) | –25 | mA | ||
TA | Operating free temperature range | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C | |
AC CHARACTERISTICS | |||||
fCLK (SCKI) | Data clock frequency and GS control clock frequency, SCKI | 0.007 | 20 | MHz | |
tWH/tWL | Pulse duration, SCKI | 10 | ns | ||
tSU | Setup time, SDTI – SCKI↑ | 5 | ns | ||
tH | Hold time, SDTI – SCKI↑ | 3 | ns |
THERMAL METRIC(1) | TLC5971 | UNIT | ||
---|---|---|---|---|
PWP (HTSSOP) | RGE (VQFN) | |||
20 PINS | 24 PINS | |||
θJA | Junction-to-ambient thermal resistance | 68.6 | 38 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance | 44.2 | 40.5 | °C/W |
θJB | Junction-to-board thermal resistance | 19.3 | 10.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.7 | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 15.7 | 10 | °C/W |
θJCbot | Junction-to-case (bottom) thermal resistance | 1.8 | 2.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage, SDTO/SCKO | IOH = –2 mA | VREG – 0.4 | VREG | V | |
VOL | Low-level output voltage, SDTO/SCKO | IOL = 2 mA | 0 | 0.4 | V | |
II | Input current, SDTI/SCKI | VI = VREG or GND | –1 | 1 | µA | |
ICC | Supply current | SDTI/SCKI = low, BLANK = 1, GSn = FFFFh, BCX = 7Fh, VOUTXn = 1 V, RIREF = 24 kΩ (IOLCMax = 2 mA) |
2 | 4 | mA | |
ICC1 | SDTI/SCKI = low, BLANK = 1, GSn = FFFFh, BCX = 7Fh, VOUTXn = 1 V, RIREF = 1.6 kΩ (IOLCMax = 30 mA) |
6 | 9 | mA | ||
ICC2 | SDTI = 10 MHz, SCKI = 20 MHz, BLANK = 0, auto repeat enable, external GS clock selected, GSn = FFFFh, BCX = 7Fh, VOUTXn = 1 V, RIREF = 1.6 kΩ (IOLCMax = 30 mA) |
14 | 22 | mA | ||
ICC3 | SDTI = 10 MHz, SCKI = 20 MHz, BLANK = 0, auto repeat enable, external GS clock selected, GSn = FFFFh, BCX = 7Fh, VOUTXn = 1 V, RIREF = 0.82 kΩ (IOLCMax = 60 mA) |
21 | 36 | mA | ||
IOLC | Constant output current, OUTXn | All OUTXn on, BCX = 7Fh, VOUTXn = 1 V, VOUTfix = 1 V, RIREF = 0.82 kΩ (IOLCMax = 60 mA) |
56.3 | 60.5 | 64.7 | mA |
IOLKG | Leakage output current, OUTXn | All OUTXn off, BCX = 7Fh, VOUTXn = 17 V, VOUTfix = 17 V, RIREF = 0.82 kΩ (IOLCMax = 60 mA) |
0.1 | µA | ||
ΔIOLC | Constant-current error(1)
(channel-to-channel in same color group), OUTXn |
All OUTXn on, BCX = 7Fh, VOUTXn = VOUTfix = 1 V, RIREF = 0.82 kΩ (IOLCMax = 60 mA) |
–3% | ±1% | 3% | |
ΔIOLC1 | Constant current error(2)
(device-to-device in same color group), OUTXn |
All OUTXn on, BCX = 7Fh, VOUTXn = VOUTfix = 1V, RIREF = 0.82 kΩ (IOLCMax = 60 mA), at same grouped color output of OUTR0-3, OUTG0-3, and OUTB0-3 |
–4% | ±1 | 4% | |
ΔIOLC2 | Line regulation of constant-current output, OUTXn(3) | All OUTn on, BCX = 7Fh, VOUTXn = VOUTfix = 1 V, RIREF = 0.82 kΩ (IOLCMax = 60 mA) |
–1 | ±0.5 | 1 | %/V |
ΔIOLC3 | Load regulation of constant-current output, OUTXn(4) | All OUTn on, BCX = 7Fh, VOUTXn = VOUTfix = 1 V, RIREF = 0.82 kΩ (IOLCMax = 60 mA) |
–3 | ±1 | 3 | %/V |
TTSD | Thermal shutdown temperature | Junction temperature(5) | 150 | 165 | 180 | °C |
THYS | Thermal shutdown hysteresis | Junction temperature(5) | 5 | 10 | 20 | °C |
VIREF | Reference voltage output, IREF | RIREF = 0.82 kΩ | 1.18 | 1.21 | 1.24 | V |
VREG | Linear regulator output voltage, VREG | VCC = 6 V to 17 V, IREG = 0 mA to –25 mA | 3.1 | 3.3 | 3.5 | V |
ΔVREG | Line regulation of linear regulator, VREG | VCC = 6 V to 17 V, IREG = 0 mA | 90 | mV | ||
ΔVREG1 | Load regulation of linear regulator, VREG | VCC = 12 V, IREG = 0 mA to –25 mA | 120 | mV | ||
VSTR | Undervoltage lockout release, VREG | 2.5 | 2.7 | 2.9 | V | |
VHYS | Undervoltage lockout hysteresis, VREG | 300 | 400 | 500 | mV |
The deviation of each output in the same color group (OUTR0-OUTR3 or OUTG0-OUTG3 or OUTB0-OUTB3) from the average current from the same color group. Deviation is calculated by Equation 1: | ||
Equation 1.
![]() where
|
The deviation of each color group constant-current average from the ideal constant-current value. Deviation is calculated by Equation 2: | ||
Equation 2.
![]() where
|
||
Ideal current is calculated by Equation 3 for the OUTRn and OUTGn groups: | ||
Equation 3.
![]() where
|
Line regulation is calculated by Equation 4: | ||
Equation 4.
![]() where
|
Load regulation is calculated by Equation 5: | ||
Equation 5.
![]() where
|
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tR0 | Rise time, SDTO/SCKO | 3 | 10 | ns | ||
tR1 | Rise time, OUTXn | BCX = 7Fh | 5 | 15 | ns | |
tF0 | Fall time, SDTO/SCKO | 3 | 10 | ns | ||
tF1 | Fall time, OUTXn | BCX = 7Fh | 15 | 25 | ns | |
tD0 | Propagation delay | SCKI↑ to SDTO↑↓ | 10 | 25 | 60 | ns |
tD1 | SCKI↑ to SCKO↑ | 5 | 15 | 40 | ns | |
tD2(6) | SCKO↑ to SDTO↑↓ | 5 | 10 | 20 | ns | |
tD3 | SCKI↑ to OUTRn↑↓, BLANK = 0, BCXn = 7Fh, OUTTMG = 1 Or SCKI↓ to OUTRn↑↓, BLANK = 0, BCXn = 7Fh, OUTTMG = 0 |
10 | 25 | 60 | ns | |
tD4 | SCKI↑ to OUTGn↑↓, BLANK = 0, BCXn = 7Fh, OUTTMG = 1 Or SCKI↓ to OUTGn↑↓, BLANK = 0, BCXn = 7Fh, OUTTMG = 0 |
25 | 50 | 90 | ns | |
tD5 | SCKI↑ to OUTBn↑↓, BLANK = 0, BCXn = 7Fh, OUTTMG = 1 Or SCKI↓ to OUTBn↑↓, BLANK = 0, BCXn = 7Fh, OUTTMG = 0 |
40 | 75 | 120 | ns | |
tD6(7) | Last SCKI↑ to internal latch pulse genaration | 8/fOSC | 16384/fOSC | s | ||
tW(SCKO) | Shift clock output one pulse width | SCKO↑ to SCKO↓ | 12 | 25 | 35 | ns |
fOSC | Internal oscillator frequency | 6 | 10 | 12 | MHz |
PACKAGE | DERATING FACTOR ABOVE TA = 25°C |
POWER RATING TA < 25°C |
POWER RATING TA = 70°C |
POWER RATING TA = 85°C |
---|---|---|---|---|
HTSSOP 20-pin with PowerPAD soldered(1) | 25.7 mW/°C | 3121 mW | 1998 mW | 1623 mW |
QFN 24-pin exposed thermal pad soldered(2) | 24.8 mW/°C | 3106 mW | 1988 mW | 1615 mW |