SLVSEB3A June 2018 – January 2019 TLC6946 , TLC6948
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –2 mA at SOUT | VCC – 0.4 | VCC | V | |
VOL | Low-level output voltage | IOL = 2 mA at SOUT | 0.4 | V | ||
VIREF | Reference voltage | BC = 00h, RIREF = 10.7 kΩ (IOUTn = 0.3-mA target) | 0.8 | V | ||
V(LOD) | LED open-detection threshold | All OUTn = on, LODVTH = 00b | 0.12 | 0.2 | 0.28 | V |
All OUTn = on, LODVTH = 01b | 0.42 | 0.5 | 0.58 | V | ||
All OUTn = on, LODVTH = 10b | 0.82 | 0.9 | 0.98 | V | ||
All OUTn = on, LODVTH = 11b | 1.12 | 1.2 | 1.28 | V | ||
V(KNEE) | Knee voltage (OUT0 to OUT15) | All OUTn = on, BC = 36h, RIREF = 1.27 kΩ (IOUTn = 10-mA target) | 0.3 | V | ||
ΔIOLC0 | Constant-current error (channel-to-channel)(1) | All OUTn = on, BC = 00h,VOUTn = 1 V, RIREF = 10.7 kΩ (IOUTn = 0.3-mA target), TA = 25°C, includes the VIREF tolerance | ±1% | ±3.5% | ||
ΔIOLC1 | Constant-current error (device-to-device)(2) | All OUTn = on, BC = 00h,VOUTn = 1 V, RIREF = 10.7 kΩ (IOUTn = 0.3-mA target), TA = 25°C, includes the VIREF tolerance | ±1% | ±2% | ||
ΔIOLC2 | Constant-current error (channel-to-channel)(1) | All OUTn = on, BC = 2Ah,VOUTn = 1 V, RIREF = 10.7 kΩ (IOUTn = 1-mA target), TA = 25°C, includes the VIREF tolerance | ±1% | ±3% | ||
ΔIOLC3 | Constant-current error (device-to-device)(2) | All OUTn = on, BC = 2Ah,VOUTn = 1 V, RIREF = 10.7 kΩ (IOUTn = 1-mA target), TA = 25°C, includes the VIREF tolerance | ±1% | ±2.5% | ||
ΔIOLC4 | Constant-current error (channel-to-channel)(1) | All OUTn = on, BC = 36h,VOUTn = 1 V, RIREF = 1.27 kΩ (IOUTn = 10-mA target), TA = 25°C, includes the VIREF tolerance | ±1% | ±2.5% | ||
ΔIOLC5 | Constant-current error (device-to-device)(2) | All OUTn = on, BC = 36h,VOUTn = 1 V, RIREF = 1.27 kΩ (IOUTn = 10-mA target), TA = 25°C, includes the VIREF tolerance | ±1% | ±2.5% | ||
ΔIOLC6 | Constant-current error (channel-to-channel)(1) | All OUTn = on, BC = 7Eh,VOUTn = 1 V, RIREF = 1.02 kΩ (IOUTn = 25-mA target), TA = 25°C, includes the VIREF tolerance | ±1% | ±2% | ||
ΔIOLC7 | Constant-current error (device-to-device)(2) | All OUTn = on, BC = 7Eh,VOUTn = 1 V, RIREF = 1.02 kΩ (IOUTn = 25-mA target), TA = 25°C, includes the VIREF tolerance | ±1% | ±2% | ||
ΔIOLC8 | Line regulation(3) | All OUTn = on, VCC = 3 V to 5.5 V, VOUTn = 1 V | ±1 | ±2 | %/V | |
ΔIOLC9 | Load regulation(4) | All OUTn = on, VOUTn = 1 V to 3 V | ±1 | ±2 | %/V | |
VIL(ISP) | IREF resistor short-protection enter threshold | 0.15 | 0.195 | V | ||
VIH(ISP) | IREF resistor short-protection release threshold | 0.325 | 0.4 | V | ||
T(TSD) | Thermal shutdown threshold(5) | 170 | °C | |||
T(HYS) | Thermal shutdown hysteresis(5) | 15 | °C | |||
II | SCLK or SIN Input current | VI = VCC or GND at SCLK or SIN | –1 | 1 | µA | |
ICC(0) | Supply current(5) | GCLK = LAT = SCLK = SIN = GND, GSn = 0000h, BC = 00h, PCHG_EN = 0, VOUTn = VCC, RIREF = open | 3 | 4.5 | 6 | mA |
ICC(1) | GCLK = LAT = SCLK = SIN = GND, GSn = 0000h, BC = 36h, PCHG_EN = 0, VOUTn is floating, RIREF = 1.27 kΩ (IOUTn = 10-mA target) | 4 | 6.5 | 8 | mA | |
ICC(2) | GCLK = LAT = SCLK = SIN = GND, GSn = 0000h, BC = 7Eh, PCHG_EN = 0, VOUTn is floating, RIREF = 1.27 kΩ (IOUTn = 20-mA target) | 4 | 7.5 | 9 | mA | |
ICC(3) | LAT = SCLK = SIN = GND, GCLK = 33 MHz, GSn = FFFFh, BC = 36h, PCHG_EN = 0, VOUTn = 1 V, RIREF = 1.27 kΩ (IOUTn = 10-mA target) | 4.7 | 7 | 10 | mA | |
ICC(4) | LAT = SCLK = SIN = GND, GCLK = 33 MHz, GSn = FFFFh, BC = 7Eh, PCHG_EN = 0, VOUTn = 1 V, RIREF = 1.27 kΩ (IOUTn = 20-mA target) | 4.7 | 7.7 | 10 | mA | |
ICC(6) | In power-save mode, PCHG_EN = 0, RIREF = 1.60 kΩ | 1 | 1.5 | mA | ||
RDW | Pulldown resistor | LAT | 250 | 480 | 750 | kΩ |
GCLK | 250 | 480 | 750 |