SLVSEB3A June 2018 – January 2019 TLC6946 , TLC6948
PRODUCTION DATA.
The TLC694x device is fully functional when VCC reaches 3 V and is below 5.5 V. After power on, all OUTn of the TLC694x device are turned off. All the internal counters and function control registers are initialized. Write the proper grayscale data and function control data to enable normal device operation.