SNVSCK8 June   2023 TLC69601-Q1 , TLC69611-Q1 , TLC69651-Q1 , TLC69661-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

TLC696x1-Q1 is a 16-channel, constant current sink driver. Each device integrates 16 constant current sinks with SRAM for brightness storage. The device connects to each other by two-wire serial interface in daisy chain topology and supports up to 1024 devices for 16,000 local dimming zones.

To optimize system efficiency, the device is equipped with adaptive headroom voltage control scheme to directly control DC/DC. Only the FB pin from last device in serial chain should be connected to DC/DC to achieve simplified system layout. The device also integrates minimum brightness update latency, black insertion and VRR features to improve display quality.

TLC696x1-Q1 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown detection (TSD) for diagnostic. The device implements two options for readback including UART/INT and SOUT/CLK_O which is programmable by register.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
TLC696x1-Q1 WQFN (24)

Wettable flank

4mm × 4mm
HTSSOP (28) 9.7mm × 4.4mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20230325-SS0I-524L-H3ZQ-MLB4ZHN6FLCF-low.svg Simplified Schematic