SLVSHB7
April 2023
TLC69601
,
TLC69611
,
TLC69651
,
TLC69661
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
YBH|24
RTW|24
MPQF167C
Thermal pad, mechanical data (Package|Pins)
RTW|24
QFND062N
Orderable Information
slvshb7_oa
1
Features
Operating voltage V
CC
range: 3V to 5.5V
16 constant current sinks with high precision:
Maximum output current / voltage:
30mA / 20V: TLC69601
60mA / 20V: TLC69611
30mA / 50V: TLC69651
60mA / 50V: TLC69661
Device-to-device error: ±2% (typ.)
Channel-to-channel error: ±2% (typ.)
Flexible dimming control:
Global 8-bit Maximum Current (MC) setting
Brightness resolution: up to 15-bit
PWM / Hybrid control mode
High speed daisy chain interface:
I/O voltage compatible with: 1.8V / 3.3V
Data transfer rate: up to 20MHz
High system efficiency:
Adaptive headroom voltage control (AHVC)
Ultra-low device power consumption:
Standby mode: I
CC
≤ 200μA
Normal mode: I
CC
≤ 3.5mA
EMI enhancement:
Programmable interface driving capability
Integrated 4 phase-shifting schemes
Display quality improvement:
Minimum brightness update latency
Programmable black insertion
Variable refresh rate (VRR) without flickering
Diagnostics:
LED open / short detection for each zone
Device thermal shutdown detection
Report interface option:
UART and interrupt pin (INT)
Two-wire output: CLK_O and SOUT