Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
TLC696x1-Q116-Channel,AutomotiveLocal Dimming Backlight LED Driver
1 Features
- AEC-Q100 qualified for automotive
applications:
- Device temperature grade 1: –40°C to
+125°C, TA
- Device HBM ESD classification level
2
- Device CDM ESD classification level
C4B
- Functional Safety-Capable:
- Documentation available to aid
functional safety system design
- Operating voltage VCC range: 3V to
5.5V
- 16 constant current sinks with high precision:
- Maximum output current / voltage:
- 30mA / 20V: TLC69601-Q1
- 60mA / 20V: TLC69611-Q1
- 30mA / 50V: TLC69651-Q1
- 60mA / 50V: TLC69661-Q1
- Device-to-device error: ±2% (typ.)
- Channel-to-channel error: ±2%
(typ.)
- Flexible dimming control:
- Global 8-bit Maximum Current (MC)
setting
- Brightness resolution: up to
15-bit
- PWM / hybrid control mode
- High speed daisy chain interface:
- I/O voltage compatible with: 1.8V /
3.3V
- Data transfer rate: up to 20MHz
- High system efficiency:
- Adaptive headroom voltage control
(AHVC)
- Ultra-low device power consumption:
- Standby mode: ICC ≤
200μA
- Normal mode: ICC ≤
3.5mA
- EMI enhancement:
- Programmable interface driving
capability
- Integrated 4 phase-shifting schemes
- Diagnostics:
- LED open / short detection for each zone
- Device thermal shutdown
detection
- Report interface option:
- UART and interrupt pin (INT)
- Two-wire output: CLK_O and
SOUT