Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Menu
Product
Email
PDF
Order now
TLC69629-Q1 Automotive 60mA, 48-Channel LED Driver with Integrated Oscillator , Advance Diagnostics and Cascaded Serial Interface
SNVSCY8
January 2025
TLC69629-Q1
ADVANCE INFORMATION
CONTENTS
SEARCH
TLC69629-Q1 Automotive 60mA, 48-Channel LED Driver with Integrated Oscillator , Advance Diagnostics and Cascaded Serial Interface
1
1
Features
2
Applications
3
Description
4
Device Comparison
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
7.1
Tape and Reel Information
IMPORTANT NOTICE
Package Options
Mechanical Data (Package|Pins)
RTQ|56
MPQF168D
Thermal pad, mechanical data (Package|Pins)
Orderable Information
snvscy8_oa
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
Data Sheet
TLC69629-Q1
Automotive
60mA
, 48-Channel LED Driver
with Integrated Oscillator
, Advance Diagnostics and Cascaded Serial Interface
1
Features
AEC-Q100 qualified for automotive applications
Grade 1: –40°C to 125°C ambient operating temperature
Device HBM classification level H1C
Device CDM classification level C4B
Targeted
Functional Safety-Compliant
Developed for functional safety applications
Documentation available to aid ISO 26262 system design up to ASIL B
48 integrated current sinks
Programmable 16-bit PWM / Hybrid dimming
Programmable 7-bit analog dot correction (DC)
Maximum output current / voltage:
60mA
/ 16V
Integrated 33MHz oscillator
16-bit PWM output in 500Hz
>20KHz refresh rate with enhanced spectrum (ES) PWM
High speed communication
Cascaded serial interface (CSI)
Data rates up to 17Mbps
Power efficiency optimization
Adaptive headroom voltage control (AHVC)
Device power save mode (PSM)
EMI mitigation
Interface: programmable buffer driving capability
Current sinks: phase shifting / spread spectrum
Protection and Diagnostic
LED: open / short detection / health check
Current sink: adjacent-pin short / health check
Interface: CRC / command error / time-out error
/ communication watchdog
Device: under voltage / ISET out of range / thermal shutdown
/ memory CRC / OTP CRC / OSC watchdog