Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLC69637-Q1
Automotive 100mA, 48-Channel LED Driver
with Integrated Oscillator
1 Features
- AEC-Q100 qualified for automotive applications
- Grade 1: –40°C to 125°C ambient
operating temperature
- Device HBM classification level
H1C
- Device CDM classification level
C4B
- Functional Safety-Capable
- Documentation available to aid
functional safety system design
- 48 integrated current sinks
- Programmable 16-bit PWM / Hybrid
dimming
- Programmable 7-bit analog dot
correction (DC)
- Maximum output current / voltage: 100mA / 16V
- Integrated 33MHz oscillator
- 16-bit PWM output in 500Hz
- >20KHz refresh rate with enhanced
spectrum (ES) PWM
- High speed communication
- Serial peripheral interface (SPI)
- Data rates up to 17Mbps
- Power efficiency optimization
- Adaptive headroom voltage control
(AHVC)
- Device power save mode (PSM)
- EMI mitigation
- Interface: programmable buffer
driving capability
- Current sinks: phase shifting /
spread spectrum
- Protection and Diagnostic
- LED: open / short detection / health
check
- Current sink: adjacent-pin short /
health check
- Interface: CRC / command error /
time-out error
- Device: under voltage / ISET out of
range / thermal shutdown