SLVSEJ1A February 2021 – May 2022 TLC6983
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLK | Clock frequency (SCLK) | 25 | MHz | |||
tw(H1) | High level pulse duration (SCLK) | 18 | ns | |||
tw(L1) | Low level pulse duration (SCLK) | 18 | ns | |||
tsu(0) | Setup time | SIN to SCLK↑ | 10 | ns | ||
tsu(1) | Setup time | SIN to SCLK↓ | 10 | ns | ||
th(0) | Hold time | SCLK↑ to SIN↑↓ | 2 | ns | ||
th(1) | Hold time | SCLK↓ to SIN↑↓ | 2 | ns |