SLVSEJ1A February 2021 – May 2022 TLC6983
PRODUCTION DATA
Taking 4K micro-LED televation for example, the resolution of the screen is 3840 × 2160 and the screen consists of many modules. The following sections show an example of how to build an LED display module with 240 × 180 pixels.
The example uses the following values as the system design parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC and VR | 2.8 V |
VG and VB | 3.8 V |
Maximum current per LED | IRED= 3 mA, IGREEN= 2 mA, IBLUE= 1 mA |
PWM resolution | 14 bits |
Frame rate | 120 Hz |
Refresh rate | 3840 Hz |
Display module size | 240 × 180 pixels |
cascaded devices number | 8 |
devices number per LED display module | 96 |