SLVSEJ1A February 2021 – May 2022 TLC6983
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Device supply voltage | 2.5 | 5.5 | V | |
VLEDR/G/B | LED supply voltage | 2.5 | 5.5 | V | |
VIH | High level logic input voltage (SCLK, SIN, VSYNC) | 0.7 × VCC | V | ||
VIL | Low level logic input voltage (SCLK, SIN, VSYNC) | 0.3 × VCC | V | ||
IOH | High level logic output current (SOUT) | –2 | mA | ||
IOL | Low level logic output current (SOUT) | 2 | mA | ||
ICH | Constant output source current | 0.2 | 20 | mA | |
ILINE | Line scan switch load current | 0 | 2 | A | |
TA | Ambient operating temperature | –40 | 85 | °C |