SLVSEJ1A February 2021 – May 2022 TLC6983
PRODUCTION DATA
With the pixel density getting higher in narrow pixel pitch LED Display or mini and micro-LED products, there are urgent demands for LED drivers to address those critical challenges: ultra-high integration to meet the strict board space limitation, ultra low power to minimize the system level power dissipation, new interface to enable high data refresh rate with low EMI impact, and excellent display performance to serve the growing needs of higher display quality.
The TLC6983 is a highly integrated common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs. A single TLC6983 is capable of driving 16 × 16 RGB LED pixels while stacking two TLC6983s can drive 32 × 32 RGB LED pixels. To achieve low power consumption, the device supports separated power supplies for the red, green, and blue LEDs by its common cathode structure. Furthermore, the operation power of the TLC6983 is significantly reduced by ultra-low operation voltage range (Vcc down to 2.5 V) and ultra-low operation current (Icc down to 3.9 mA).
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TLC6983 | VQFN (76) | 9 mm × 9 mm |
BGA (96) | 6 mm × 6 mm |