SLIS187C June 2021 – March 2022 TLC6A598
PRODUCTION DATA
DESIGN PARAMETER | DESCRIPTION | EXAMPLE VALUE |
---|---|---|
Vsupply | Supply voltage for the LED strings | 5 V to 50 V |
VCC | Supply voltage for the TLC6A598 | 3 V to 5.5 V |
VLED | LED forward voltage | 3.3 V (typical) |
ILED | LED current | 50 mA to 350 mA |