SLIS187C June 2021 – March 2022 TLC6A598
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | |
I(nom) | Nominal output current | 350 | mA | ||
VIH | High-level input voltage | 2.4 | V | ||
VIL | Low-level input voltage | 0.7 | V | ||
ID | Pulsed drain output current, TA = 25°C, VCC = 5 V | –1.8 | 0.6 | A | |
TA | Operating ambient temperature | –55 | 125 | °C |