SLIS187C June 2021 – March 2022 TLC6A598
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(BR)DSX | DRAIN0 to DRAIN7 Drain-to-source voltage |
ID = 1 mA | 50 | 65 | V | |
VSD | Source-to-drain forward voltage |
IF = 350 mA | 0.9 | 1.1 | V | |
VOH | High-level output voltage | IOH = –20 µA | 4.9 | 4.99 | V | |
SER OUT | IOH = –4 mA | 4.5 | 4.69 | |||
VOL | Low-level output voltage | IOH = 20 µA | 0.02 | V | ||
SER OUT | IOH = 4 mA | 0.4 | ||||
IIH | High-level input current | VI = 5 V | 1 | µA | ||
IIL | Low-level input current | VI = 0 V | –1 | µA | ||
IO(chop) | Output current at which chopping starts |
TA = 25°C | 0.6 | 0.8 | 1.1 | A |
ICC | Logic supply current | VCC = 5 V, All outputs off, no clock signal | 180 | 300 | µA | |
VCC = 5 V, All outputs on, no clock signal | 300 | 500 | ||||
ICC(FRQ) | Logic supply current at frequency | fSRCK = 5 MHz, CL = 30 pF, all outputs on | 360 | 600 | µA | |
I(nom) | Nominal current | VDS(on) = 0.5 V, TC = 85°C | 350 | mA | ||
IDSX | Off-state drain current | VDS = 40 V, TA = 25°C | 1 | µA | ||
VDS = 40 V, TA = 125°C | 1 | |||||
Rds(on) | Static drain-source on-state resistance | VCC = 5 V, ID = 350 mA Single channel on, TA = 25°C |
1 | 1.5 | Ω | |
Rds(on) | Static drain-source on-state resistance | VCC = 3.3 V, ID=350 mA Single channel on, TA = 25°C |
1.1 | 1.6 | Ω | |
Rds(on) | Static drain-source on-state resistance | VCC = 5 V, ID = 150 mA Single channel on, TA = 125°C |
1.5 | 2.2 | Ω | |
Rds(on) | Static drain-source on-state resistance | VCC = 3.3 V, ID = 150 mA Single channel on, TA = 125°C |
1.6 | 2.3 | Ω | |
I(O_S_th) | Load open and short detection threshold | 8.5 | 15 | 25 | mA | |
I(O_S_hys) | Load open and short detection threshold hysteresis | 5.7 | mA | |||
TSHUTDOWN | Thermal shutdown threshold | 150 | 175 | 200 | °C | |
THYS | Thermal shutdown hysteresis | 18 | °C |