SLVSEB5A July 2018 – August 2018 TLC6C5716-Q1
PRODUCTION DATA.
The BC data is 24 bits in length, located from bit 191 to bit 168. The data of the BC data latch are used to adjust the constant-current values for eight channels of constant-current drivers for each color group. The current can be adjusted by a brightness control with 8-bit resolution from 0% to 100% of maximum for each output.
BITS | BRIGHTNESS CONTROL DATA |
---|---|
191–184 | OUTB0-OUTB7 group |
183–176 | Reserved |
175–168 | OUTR0-OUTR7 group |