SLVSEB5A July 2018 – August 2018 TLC6C5716-Q1
PRODUCTION DATA.
The TLC6C5716-Q1 device implements a pre-thermal warning (PTW) function. Once the junction temperature exceeds the PTW threshold, the ERR pin is pulled low, the PTW flag in the error status register is set to 1, and the PTW_FLAG and ERR pin status stay unchanged until the junction temperature drops below TPTW – THYS_PTW and there is an ERROR clear command.