SLASEK2A December 2017 – August 2018 TLC6C5724-Q1
PRODUCTION DATA.
The BC data is 24 bits length which locates from bit 191 to bit 168.The data of the BC data latch are used to adjust the constant-current values for eight channel constant-current drivers of each color group. The current can be adjusted from 0% to 100% of each output current adjusted by brightness control with 8-bit resolution.
BITS | BRIGHTNESS CONTROL DATA |
---|---|
191–184 | OUTB0-OUTB7 group |
183–176 | OUTG0-OUTG7 group |
175–168 | OUTR0-OUTR7 group |