SLASEK2A December 2017 – August 2018 TLC6C5724-Q1
PRODUCTION DATA.
To make the device work normally, users must provide two power supples to the TLC6C5724-Q1 device. One is VCC, 3 V–5.5 V, for device internal logic power. The other is a supply up to 8 V, which is the power supply for the LED loads. To make sure the LED diagnostics feature works normally, the LED supply must connect to the SENSE pin directly.