SLASEK2A December 2017 – August 2018 TLC6C5724-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Device supply voltage | 3 | 5.5 | V | ||
VSENSE | LED supply voltage | 8 | V | |||
VO | Output voltage | 8 | V | |||
VIL | Input logic-low voltage | BLANK, GCLK, LATCH, SCK, SDI | 0 | 0.3 VCC | V | |
VIH | Input logic-high voltage | BLANK, GCLK, LATCH, SCK, SDI | 0.7 VCC | VCC | V | |
IOH | High-level output source current | SDO | 1 | mA | ||
IOL | Low-level input sink current | SDO | 1 | mA | ||
ERR | 5 | |||||
IO | Constant output sink current | OUTR0–OUTR7, OUTG0–OUTG7, OUTB0–OUTB7 | 2 | 50 | mA | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |