SLASEK2A December 2017 – August 2018 TLC6C5724-Q1
PRODUCTION DATA.
Table 29 lists the memory-mapped registers for the SID. All register offset addresses not listed in Table 29 should be considered as reserved locations and the register contents should not be modified.
SID Register
Offset | Acronym | Register Name | Section |
---|---|---|---|
2h | SID | SID Register | Go |
Complex bit access types are encoded to fit into small table cells. Table 30 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Reset or Default Value | ||
-n | Value after reset or the default value |